FE-18184
- Available in:
- Asia
- Australia/New Zealand
- EMEA
- Latin America
- North America
HELIAX® Outdoor Excess Cable Enclosure, 18 in x 18 in x 4 in
Specifications
Product Classification
Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
Product Type | Outdoor junction box |
Product Brand | HELIAX® |
General Specifications
Application | Accepts 30 m of excess fiber trunk cable |
Cable Entry, quantity, maximum, left | 1 |
Cable Entry, quantity, maximum, right | 1 |
Color | Gray |
Mounting | Pipe, 76.2 mm (3 in) OD | Wall |
Dimensions
Height | 465.582 mm | 18.33 in |
Width | 457.2 mm | 18 in |
Depth | 101.6 mm | 4 in |
Material Specifications
Material Type | Aluminum |
Environmental Specifications
Environmental Space | Indoor | Outdoor |
Qualification Standards | IEC 60529:2001, IP64 |
Packaging and Weights
Included | Mounting kit |
Weight, net | 4.463 kg | 9.84 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
ROHS | Compliant |
CHINA-ROHS
![]() |
Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Product Classification
Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
Product Type | Outdoor junction box |
Product Brand | HELIAX® |
General Specifications
Application | Accepts 30 m of excess fiber trunk cable |
Cable Entry, quantity, maximum, left | 1 |
Cable Entry, quantity, maximum, right | 1 |
Color | Gray |
Mounting | Pipe, 76.2 mm (3 in) OD | Wall |
Dimensions
Height | 465.582 mm | 18.33 in |
Width | 457.2 mm | 18 in |
Depth | 101.6 mm | 4 in |
Material Specifications
Material Type | Aluminum |
Environmental Specifications
Environmental Space | Indoor | Outdoor |
Qualification Standards | IEC 60529:2001, IP64 |
Packaging and Weights
Included | Mounting kit |
Weight, net | 4.463 kg | 9.84 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
ROHS | Compliant |
CHINA-ROHS
![]() |
Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Documentation & Downloads
Product Specification
Warranty
Product Compliance Documentation
Product Specification
Warranty
Other Ways to Browse