FPP-12SU-120M
- Available in:
- Asia
- Australia/New Zealand
- EMEA
- Latin America
- North America
HELIAX® Fiber Plug and Play 6 RRU Solution that will interface with Ericsson,Nokia, Huawei or ZTE RRU's, 120M
Specifications
Product Classification
Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
Product Type | Outdoor junction box |
Product Brand | HELIAX® |
General Specifications
Application | For use with Ericsson, Nokia, Huawei or ZTE remote radio units (RRU's) |
Cable Entry Location | Side |
Cable Entry, quantity, maximum, right | 3 |
Cable Entry, quantity, maximum, top | 3 |
Color | Gray |
Mounting | Pipe, 76.2–101.6 mm (3.0–4.0 in) OD | Wall |
Dimensions
Height | 406.4 mm | 16 in |
Width | 406.4 mm | 16 in |
Depth | 234.95 mm | 9.25 in |
Outline Drawing
Click on image to enlarge. |
Material Specifications
Material Type | Aluminum |
Environmental Specifications
Environmental Space | Indoor | Outdoor |
Qualification Standards | IEC 60529:2001, IP67 |
Packaging and Weights
Included | Mounting kit |
Weight, net | 11.299 kg | 24.91 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
ROHS | Compliant |
CHINA-ROHS | Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Product Classification
Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
Product Type | Outdoor junction box |
Product Brand | HELIAX® |
General Specifications
Application | For use with Ericsson, Nokia, Huawei or ZTE remote radio units (RRU's) |
Cable Entry Location | Side |
Cable Entry, quantity, maximum, right | 3 |
Cable Entry, quantity, maximum, top | 3 |
Color | Gray |
Mounting | Pipe, 76.2–101.6 mm (3.0–4.0 in) OD | Wall |
Dimensions
Height | 406.4 mm | 16 in |
Width | 406.4 mm | 16 in |
Depth | 234.95 mm | 9.25 in |
Material Specifications
Material Type | Aluminum |
Environmental Specifications
Environmental Space | Indoor | Outdoor |
Qualification Standards | IEC 60529:2001, IP67 |
Packaging and Weights
Included | Mounting kit |
Weight, net | 11.299 kg | 24.91 lb |
Click on image to enlarge. |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
ROHS | Compliant |
CHINA-ROHS | Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Documentation & Downloads
Product Specification
Technical Publication
Warranty
Product Compliance Documentation
Product Specification
Technical Publication
Warranty
Other Ways to Browse