ODB-24DLC-24PC-HC3
- Available in:
- Asia
- Australia/New Zealand
- EMEA
- Latin America
- North America
HELIAX® 24-port (48 fiber) patch panel for 19in cabinet, includes sliding Panel, 24 prepopulated singlemode adapters, 24 DLC-DLC single mode patch cords, 2 fiber tie
Specifications
Product Classification
Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
Product Type | Fiber patch panel |
Product Brand | HELIAX® |
General Specifications
Application | Protects unused fiber fan-outs near the radio equipment |
Color | Black |
Interface, front | LC/UPC |
Pigtails Included, quantity | 24 |
Rack Type | EIA 19 in |
Rack Units | 1 |
Shelf Movement | Sliding |
Total Ports, quantity | 24 |
Dimensions
Height | 43.2 mm | 1.701 in |
Width | 429 mm | 16.89 in |
Depth | 307 mm | 12.087 in |
Packaging and Weights
Weight, net | 5.443 kg | 12 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
ROHS | Compliant |
CHINA-ROHS | Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Product Classification
Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
Product Type | Fiber patch panel |
Product Brand | HELIAX® |
General Specifications
Application | Protects unused fiber fan-outs near the radio equipment |
Color | Black |
Interface, front | LC/UPC |
Pigtails Included, quantity | 24 |
Rack Type | EIA 19 in |
Rack Units | 1 |
Shelf Movement | Sliding |
Total Ports, quantity | 24 |
Dimensions
Height | 43.2 mm | 1.701 in |
Width | 429 mm | 16.89 in |
Depth | 307 mm | 12.087 in |
Packaging and Weights
Weight, net | 5.443 kg | 12 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
ROHS | Compliant |
CHINA-ROHS | Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Documentation & Downloads
Installation Instruction
Product Specification
Warranty
Installation Instruction
Product Compliance Documentation
Product Specification
Warranty
Other Ways to Browse