Warning Icon

For other alternatives, please contact us for more information.

0 Alternative products available

GROUNDING-SERIES

Base Product

Standard and Universal Grounding Kit Series
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
Product Variants

Configure and display product variants of GROUNDING-SERIES by selecting options

Loading...
Product
Product Brand Product Type Cable Type Grounding Kit Type Nominal Size Lug Attachment Bonding Conductor Length
204989-10 204989-10
Standard Grounding Kit for elliptical waveguide 43
HELIAX® Grounding kit Elliptical waveguide Standard Grounding Kits NA Factory attached 609.6 mm | 24 in
204989-7 204989-7
Standard Grounding Kit for 5 in corrugated coaxial cable
HELIAX® Grounding kit Corrugated Standard Grounding Kits 5 in Factory attached 609.6 mm | 24 in
220497 220497
Standard Grounding Kit for 5/8 in and 7/8 in corrugated coaxial cable and elliptical waveguide 85, 90, 127A, and 132
HELIAX® Grounding kit Corrugated | Elliptical waveguide Standard Grounding Kits 5/8 in | 7/8 in Field attached 1524 mm | 60 in
220498 220498
Standard Grounding Kit for 1-5/8 in corrugated coaxial cable and elliptical waveguide 52 and 63
HELIAX® Grounding kit Corrugated | Elliptical waveguide Standard Grounding Kits 1-5/8 in Field attached 1524 mm | 60 in
223158-2 223158-2
Standard Grounding Kit for 1/4 in and 3/8 in corrugated coaxial cable and elliptical waveguide 240 and 380
HELIAX® Grounding kit Corrugated | Elliptical waveguide Standard Grounding Kits 1/4 in | 3/8 in Factory attached 609.6 mm | 24 in
223158-4 223158-4
Standard Grounding Kit for 1/4 in and 3/8 in corrugated coaxial cable, CNT-300 and CNT-400 braided cable, and elliptical waveguide 240 and 380
HELIAX® Grounding kit Braided | Corrugated | Elliptical waveguide Standard Grounding Kits 1/4 in | 3/8 in Field attached 1524 mm | 60 in
223700-724 223700-724
Standard Grounding Kit for 2-1/4 in and 3 in corrugated coaxial cable and elliptical waveguide 28 and 37
HELIAX® Grounding kit Corrugated | Elliptical waveguide Standard Grounding Kits 2-1/4 in | 3 in Field attached 1524 mm | 60 in
241088-1 241088-1
Standard Grounding Kit for 1/2 in corrugated coaxial cable and elliptical waveguide 180 and 220
HELIAX® Grounding kit Corrugated | Elliptical waveguide Standard Grounding Kits 1/2 in Factory attached 609.6 mm | 24 in

Product Classification

Product Type Grounding kit
Product Brand HELIAX®

General Specifications

Bonding Conductor Jacketing Material PVC
Bonding Conductor Material Copper
Color Black

Electrical Specifications

Current Handling Test Method MIL-STD-1757
Grounding, Bonding and Shielding Test Method MIL-STD-188-124A
Lightning Protection Test Method IEC 1024-1

Environmental Specifications

Operating Temperature -40 °C to +85 °C (-40 °F to +185 °F)
Storage Temperature -40 °C to +80 °C (-40 °F to +176 °F)
Blowing Rain Test Method MIL-STD-810, Method 506
Corrosion Test Method MIL-STD-1344, Method 1001
Freezing Rain/Icing Test Method MIL-STD-810, Method 521
Humidity Test Method MIL-STD-1344, Method 1002
Immersion Test Method IEC 60529:2001, IP68
UV Resistance Test Method MIL-STD-810, Method 505
Vibration Test Method MIL-STD-202, Method 214
Weatherproofing Method Butyl and electric tape

Product Classification

Product Type Grounding kit
Product Brand HELIAX®

General Specifications

Bonding Conductor Jacketing Material PVC
Bonding Conductor Material Copper
Color Black

Electrical Specifications

Current Handling Test Method MIL-STD-1757
Grounding, Bonding and Shielding Test Method MIL-STD-188-124A
Lightning Protection Test Method IEC 1024-1

Environmental Specifications

Operating Temperature -40 °C to +85 °C (-40 °F to +185 °F)
Storage Temperature -40 °C to +80 °C (-40 °F to +176 °F)
Blowing Rain Test Method MIL-STD-810, Method 506
Corrosion Test Method MIL-STD-1344, Method 1001
Freezing Rain/Icing Test Method MIL-STD-810, Method 521
Humidity Test Method MIL-STD-1344, Method 1002
Immersion Test Method IEC 60529:2001, IP68
UV Resistance Test Method MIL-STD-810, Method 505
Vibration Test Method MIL-STD-202, Method 214
Weatherproofing Method Butyl and electric tape

Product Specification

Product Specification