243684-M
Base Product: ANGLE-ADAPTER-SERIES
Angle Adapter, compact, M10 tapped hole
Specifications
Product Classification
Product Type | Adapter |
Product Brand | HELIAX® |
Ordering Note | ANDREW® non-standard product |
General Specifications
Adapter Type | Angle adapter |
Mounting | M10 tapped hole |
Dimensions
Inside Width | 16.002 mm | 0.63 in |
Outside Width | 38.1 mm | 1.5 in |
Inside Length | 16.002 mm | 0.63 in |
Outside Length | 46.99 mm | 1.85 in |
Material Thickness | 2.972 mm | 0.117 in |
Material Specifications
Material Type | Stainless steel |
Mechanical Specifications
Installation Torque, maximum | 17.626 N-m | 13 ft lb |
Installation Torque, minimum | 14.914 N-m | 11 ft lb |
Maximum Loading | Double stack, 1-5/8 in cable |
Packaging and Weights
Height, packed | 14 cm | 5.512 in |
Width, packed | 14 cm | 5.512 in |
Length, packed | 11 cm | 4.331 in |
Packaging quantity | 10 |
Weight, gross | 1.59 kg | 3.505 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
Product Classification
Product Type | Adapter |
Product Brand | HELIAX® |
Ordering Note | ANDREW® non-standard product |
General Specifications
Adapter Type | Angle adapter |
Mounting | M10 tapped hole |
Dimensions
Inside Width | 16.002 mm | 0.63 in |
Outside Width | 38.1 mm | 1.5 in |
Inside Length | 16.002 mm | 0.63 in |
Outside Length | 46.99 mm | 1.85 in |
Material Thickness | 2.972 mm | 0.117 in |
Material Specifications
Material Type | Stainless steel |
Mechanical Specifications
Installation Torque, maximum | 17.626 N-m | 13 ft lb |
Installation Torque, minimum | 14.914 N-m | 11 ft lb |
Maximum Loading | Double stack, 1-5/8 in cable |
Packaging and Weights
Height, packed | 14 cm | 5.512 in |
Width, packed | 14 cm | 5.512 in |
Length, packed | 11 cm | 4.331 in |
Packaging quantity | 10 |
Weight, gross | 1.59 kg | 3.505 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
Documentation & Downloads
Product Specification
Video
PIM-Guard™ Solutions

PIM-Guard™ Solutions
Warranty
Product Compliance Documentation
Product Specification
Video
PIM-Guard™ Solutions

PIM-Guard™ Solutions
Warranty
Other Ways to Browse