Warning Icon

For other alternatives, please contact us for more information.

0 Alternative products available

252130

Base Product: ANGLE-ADAPTER-SERIES

Angle Adapter, universal, 3/8 in tapped hole (insert included)

Find a Partner
Specifications
Finish making your selections or clear them to view relevant specifications.

Product Classification

Product Type Adapter
Product Brand I-Line
Ordering Note ANDREW® non-standard product

General Specifications

Adapter Type Angle adapter
Mounting 3/8 in tapped hole

Dimensions

Inside Width 16.002 mm | 0.63 in
Outside Width 38.1 mm | 1.5 in
Inside Length 16.002 mm | 0.63 in
Outside Length 46.99 mm | 1.85 in
Material Thickness 2.972 mm | 0.117 in

Material Specifications

Material Type Stainless steel

Mechanical Specifications

Installation Torque, maximum 17.626 N-m | 13 ft lb
Installation Torque, minimum 14.914 N-m | 11 ft lb
Maximum Loading Double stack, 1-5/8 in cable

Packaging and Weights

Height, packed 23.2 cm | 9.134 in
Width, packed 13.3 cm | 5.236 in
Length, packed 10.5 cm | 4.134 in
Packaging quantity 10
Weight, gross 0.11 kg | 0.243 lb

Regulatory Compliance/Certifications

Agency Classification
ROHS Compliant
REACH-SVHC Compliant as per SVHC revision on www.commscope.com/ProductCompliance
UK-ROHS Compliant

Product Classification

Product Type Adapter
Product Brand I-Line
Ordering Note ANDREW® non-standard product

General Specifications

Adapter Type Angle adapter
Mounting 3/8 in tapped hole

Dimensions

Inside Width 16.002 mm | 0.63 in
Outside Width 38.1 mm | 1.5 in
Inside Length 16.002 mm | 0.63 in
Outside Length 46.99 mm | 1.85 in
Material Thickness 2.972 mm | 0.117 in

Material Specifications

Material Type Stainless steel

Mechanical Specifications

Installation Torque, maximum 17.626 N-m | 13 ft lb
Installation Torque, minimum 14.914 N-m | 11 ft lb
Maximum Loading Double stack, 1-5/8 in cable

Packaging and Weights

Height, packed 23.2 cm | 9.134 in
Width, packed 13.3 cm | 5.236 in
Length, packed 10.5 cm | 4.134 in
Packaging quantity 10
Weight, gross 0.11 kg | 0.243 lb

Regulatory Compliance/Certifications

Agency Classification
ROHS Compliant
REACH-SVHC Compliant as per SVHC revision on www.commscope.com/ProductCompliance
UK-ROHS Compliant

Product Specification

Video

PIM-Guard™ Solutions
PIM-Guard™ Solutions

Product Specification

Video

PIM-Guard™ Solutions
PIM-Guard™ Solutions