29958-C
Base Product: HOISTING-GRIP-SERIES
Lace-up Hoisting Grip with cable tie for HELIAX® 0.75-0.99 in (19-25.1 mm) cables and elliptical waveguide 85, 90, 127A, 132-144, PWRT-606-S
Specifications
Product Classification
Product Type | Hoisting grip |
Product Brand | HELIAX® |
Ordering Note | ANDREW® standard product (Global) |
General Specifications
Attachment Spacing Intervals | 60.96 m | 200 ft |
Hoisting Grip Type | Lace-up hoisting grip |
Support Clamp | Not included |
Tool Type | Hoisting grip |
Dimensions
Grip Length, minimum | 508 mm | 20 in |
Leader Length, minimum | 152.4 mm | 6 in |
Compatible Diameter, maximum | 25.1 mm | 0.988 in |
Compatible Diameter, minimum | 19 mm | 0.748 in |
Nominal Size | 5/8 in |
Electrical Specifications
Return Loss Effect, maximum | 0.1 dB |
DTF Effect, maximum | 0.1 dB |
Material Specifications
Material Type | Stainless steel |
Mechanical Specifications
Pull Load Capacity | 226.796 kg | 500 lb |
Packaging and Weights
Height, packed | 55.88 mm | 2.2 in |
Width, packed | 236.22 mm | 9.3 in |
Length, packed | 236.22 mm | 9.3 in |
Packaging quantity | 1 |
Weight, gross | 0.3 kg | 0.661 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
ROHS | Compliant |
CHINA-ROHS | Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Product Classification
Product Type | Hoisting grip |
Product Brand | HELIAX® |
Ordering Note | ANDREW® standard product (Global) |
General Specifications
Attachment Spacing Intervals | 60.96 m | 200 ft |
Hoisting Grip Type | Lace-up hoisting grip |
Support Clamp | Not included |
Tool Type | Hoisting grip |
Dimensions
Grip Length, minimum | 508 mm | 20 in |
Leader Length, minimum | 152.4 mm | 6 in |
Compatible Diameter, maximum | 25.1 mm | 0.988 in |
Compatible Diameter, minimum | 19 mm | 0.748 in |
Nominal Size | 5/8 in |
Electrical Specifications
Return Loss Effect, maximum | 0.1 dB |
DTF Effect, maximum | 0.1 dB |
Material Specifications
Material Type | Stainless steel |
Mechanical Specifications
Pull Load Capacity | 226.796 kg | 500 lb |
Packaging and Weights
Height, packed | 55.88 mm | 2.2 in |
Width, packed | 236.22 mm | 9.3 in |
Length, packed | 236.22 mm | 9.3 in |
Packaging quantity | 1 |
Weight, gross | 0.3 kg | 0.661 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
ROHS | Compliant |
CHINA-ROHS | Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Documentation & Downloads
Installation Instruction
Product Specification
Warranty
Installation Instruction
Product Compliance Documentation
Product Specification
Warranty
Other Ways to Browse