31535
Base Product: HOISTING-GRIP-SERIES
Lace-up Hoisting Grip for HELIAX® 1.50-1.74 in (38.1-63.5 mm) cables and elliptical waveguide 37
Specifications
Product Classification
Product Type | Hoisting grip |
Product Brand | HELIAX® |
Ordering Note | CommScope® non-standard product |
General Specifications
Attachment Spacing Intervals | 60.96 m | 200 ft |
Hoisting Grip Type | Lace-up hoisting grip |
Support Clamp | Not included |
Tool Type | Hoisting grip |
Dimensions
Grip Length, minimum | 660.4 mm | 26 in |
Leader Length, minimum | 355.6 mm | 14 in |
Compatible Diameter, maximum | 63.5 mm | 2.500 in |
Compatible Diameter, minimum | 50.8 mm | 2.000 in |
Nominal Size | 2-1/4 in |
Electrical Specifications
Return Loss Effect, maximum | 0.1 dB |
DTF Effect, maximum | 0.1 dB |
Material Specifications
Material Type | Stainless steel | Tin-coated bronze |
Mechanical Specifications
Pull Load Capacity | 526.167 kg | 1160 lb |
Packaging and Weights
Height, packed | 388.62 mm | 15.3 in |
Width, packed | 83.82 mm | 3.3 in |
Length, packed | 388.62 mm | 15.3 in |
Packaging quantity | 1 |
Weight, gross | 0.77 kg | 1.698 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
ROHS | Compliant |
CHINA-ROHS | Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Product Classification
Product Type | Hoisting grip |
Product Brand | HELIAX® |
Ordering Note | CommScope® non-standard product |
General Specifications
Attachment Spacing Intervals | 60.96 m | 200 ft |
Hoisting Grip Type | Lace-up hoisting grip |
Support Clamp | Not included |
Tool Type | Hoisting grip |
Dimensions
Grip Length, minimum | 660.4 mm | 26 in |
Leader Length, minimum | 355.6 mm | 14 in |
Compatible Diameter, maximum | 63.5 mm | 2.500 in |
Compatible Diameter, minimum | 50.8 mm | 2.000 in |
Nominal Size | 2-1/4 in |
Electrical Specifications
Return Loss Effect, maximum | 0.1 dB |
DTF Effect, maximum | 0.1 dB |
Material Specifications
Material Type | Stainless steel | Tin-coated bronze |
Mechanical Specifications
Pull Load Capacity | 526.167 kg | 1160 lb |
Packaging and Weights
Height, packed | 388.62 mm | 15.3 in |
Width, packed | 83.82 mm | 3.3 in |
Length, packed | 388.62 mm | 15.3 in |
Packaging quantity | 1 |
Weight, gross | 0.77 kg | 1.698 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
ROHS | Compliant |
CHINA-ROHS | Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Documentation & Downloads
Installation Instruction
Product Specification
Warranty
Installation Instruction
Product Compliance Documentation
Product Specification
Warranty
Other Ways to Browse