31771-4
Base Product: HARDWARE-KITS
Stainless Steel Hardware Kit, includes 3/8 in threaded rod, ceiling mounting plate, nuts and washers, 12 in (305 mm) length
Specifications
Product Classification
Product Type | Hardware kit |
Product Brand | HELIAX® |
Ordering Note | CommScope® standard product (Global) |
General Specifications
Thread Size | 3/8 in |
Dimensions
Maximum Stack Height | 3 |
Length | 304.8 mm | 12 in |
Nominal Size | 1-1/4 in | 1-5/8 in | 1/2 in | 1/4 in | 2-1/4 in | 3 in | 3/8 in | 5/8 in | 7/8 in |
Material Specifications
Material Type | Stainless steel |
Packaging and Weights
Height, packed | 330.2 mm | 13 in |
Width, packed | 200.66 mm | 7.9 in |
Length, packed | 60.96 mm | 2.4 in |
Included | Five 3/8 in threaded rod | Five ceiling mounting plates | Ten lock washers | Twenty hex nuts |
Packaging quantity | 5 |
Weight, gross | 1.361 kg | 3 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
ROHS | Compliant |
CHINA-ROHS | Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Product Classification
Product Type | Hardware kit |
Product Brand | HELIAX® |
Ordering Note | CommScope® standard product (Global) |
General Specifications
Thread Size | 3/8 in |
Dimensions
Maximum Stack Height | 3 |
Length | 304.8 mm | 12 in |
Nominal Size | 1-1/4 in | 1-5/8 in | 1/2 in | 1/4 in | 2-1/4 in | 3 in | 3/8 in | 5/8 in | 7/8 in |
Material Specifications
Material Type | Stainless steel |
Packaging and Weights
Height, packed | 330.2 mm | 13 in |
Width, packed | 200.66 mm | 7.9 in |
Length, packed | 60.96 mm | 2.4 in |
Included | Five 3/8 in threaded rod | Five ceiling mounting plates | Ten lock washers | Twenty hex nuts |
Packaging quantity | 5 |
Weight, gross | 1.361 kg | 3 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
ROHS | Compliant |
CHINA-ROHS | Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Documentation & Downloads
Product Specification
Warranty
Product Compliance Documentation
Product Specification
Warranty
Other Ways to Browse