3CCGRIP
Base Product: SGRIP-SERIES-HOISTING
Support Hoisting Grip for 0.27-0.35 in (7.0-9.0 mm) cables and ATCB-B01 series RET cable
Specifications
Product Classification
Product Type | Hoisting grip |
Product Brand | HELIAX® |
Ordering Note | CommScope® non-standard product |
General Specifications
Attachment Spacing Intervals | 60.96 m | 200 ft |
Hoisting Grip Type | Support hoisting grip |
Tool Type | Hoisting grip |
Dimensions
Grip Length, minimum | 142.24 mm | 5.6 in |
Leader Length, minimum | 76.2 mm | 3 in |
Compatible Diameter, maximum | 9 mm | 0.354 in |
Compatible Diameter, minimum | 7 mm | 0.276 in |
Nominal Size | 1/4 in |
Electrical Specifications
Return Loss Effect, maximum | 0.1 dB |
DTF Effect, maximum | 0.1 dB |
Material Specifications
Material Type | PPE |
Mechanical Specifications
Pull Load Capacity | 45.359 kg | 100 lb |
Packaging and Weights
Height, packed | 25.4 mm | 1 in |
Width, packed | 254 mm | 10 in |
Length, packed | 203.2 mm | 8 in |
Packaging quantity | 1 |
Weight, gross | 0.04 kg | 0.088 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
ROHS | Compliant |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Product Classification
Product Type | Hoisting grip |
Product Brand | HELIAX® |
Ordering Note | CommScope® non-standard product |
General Specifications
Attachment Spacing Intervals | 60.96 m | 200 ft |
Hoisting Grip Type | Support hoisting grip |
Tool Type | Hoisting grip |
Dimensions
Grip Length, minimum | 142.24 mm | 5.6 in |
Leader Length, minimum | 76.2 mm | 3 in |
Compatible Diameter, maximum | 9 mm | 0.354 in |
Compatible Diameter, minimum | 7 mm | 0.276 in |
Nominal Size | 1/4 in |
Electrical Specifications
Return Loss Effect, maximum | 0.1 dB |
DTF Effect, maximum | 0.1 dB |
Material Specifications
Material Type | PPE |
Mechanical Specifications
Pull Load Capacity | 45.359 kg | 100 lb |
Packaging and Weights
Height, packed | 25.4 mm | 1 in |
Width, packed | 254 mm | 10 in |
Length, packed | 203.2 mm | 8 in |
Packaging quantity | 1 |
Weight, gross | 0.04 kg | 0.088 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
ROHS | Compliant |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Documentation & Downloads
Installation Instruction
Product Specification
Warranty
Installation Instruction
Product Compliance Documentation
Product Specification
Warranty
Other Ways to Browse