43094
Base Product: HOISTING-GRIP-SERIES
Lace-up Hoisting Grip for HELIAX® 0.62-0.74 in (15.7-18.7 mm) cables and elliptical waveguide 180 and 220
Specifications
Product Classification
Product Type | Hoisting grip |
Product Brand | HELIAX® |
Ordering Note | CommScope® standard product in the United States and Canada |
General Specifications
Attachment Spacing Intervals | 60.96 m | 200 ft |
Hoisting Grip Type | Lace-up hoisting grip |
Support Clamp | Not included |
Tool Type | Hoisting grip |
Dimensions
Grip Length, minimum | 254 mm | 10 in |
Leader Length, minimum | 177.8 mm | 7 in |
Compatible Diameter, maximum | 18.7 mm | 0.736 in |
Compatible Diameter, minimum | 15.7 mm | 0.618 in |
Nominal Size | 1/2 in |
Electrical Specifications
Return Loss Effect, maximum | 0.1 dB |
DTF Effect, maximum | 0.1 dB |
Material Specifications
Material Type | Stainless steel |
Mechanical Specifications
Pull Load Capacity | 226.796 kg | 500 lb |
Packaging and Weights
Height, packed | 43.18 mm | 1.7 in |
Width, packed | 187.96 mm | 7.4 in |
Length, packed | 246.38 mm | 9.7 in |
Packaging quantity | 1 |
Weight, gross | 0.2 kg | 0.441 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
ROHS | Compliant |
CHINA-ROHS | Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Product Classification
Product Type | Hoisting grip |
Product Brand | HELIAX® |
Ordering Note | CommScope® standard product in the United States and Canada |
General Specifications
Attachment Spacing Intervals | 60.96 m | 200 ft |
Hoisting Grip Type | Lace-up hoisting grip |
Support Clamp | Not included |
Tool Type | Hoisting grip |
Dimensions
Grip Length, minimum | 254 mm | 10 in |
Leader Length, minimum | 177.8 mm | 7 in |
Compatible Diameter, maximum | 18.7 mm | 0.736 in |
Compatible Diameter, minimum | 15.7 mm | 0.618 in |
Nominal Size | 1/2 in |
Electrical Specifications
Return Loss Effect, maximum | 0.1 dB |
DTF Effect, maximum | 0.1 dB |
Material Specifications
Material Type | Stainless steel |
Mechanical Specifications
Pull Load Capacity | 226.796 kg | 500 lb |
Packaging and Weights
Height, packed | 43.18 mm | 1.7 in |
Width, packed | 187.96 mm | 7.4 in |
Length, packed | 246.38 mm | 9.7 in |
Packaging quantity | 1 |
Weight, gross | 0.2 kg | 0.441 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
ROHS | Compliant |
CHINA-ROHS | Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Documentation & Downloads
Installation Instruction
Product Specification
Warranty
Installation Instruction
Product Compliance Documentation
Product Specification
Warranty
Other Ways to Browse