ARA-22
Base Product: STAND-OFF-ADAPTER-SERIES
Anchor Rail Adapter, 22 mm
Specifications
Product Classification
Product Type | Adapter |
Product Brand | HELIAX® |
Ordering Note | ANDREW® standard product (Global) |
General Specifications
Adapter Type | Adapter |
Mounting | 3/4 in through hole |
Dimensions
Outside Width | 1285.24 mm | 50.6 in |
Outside Length | 1178.56 mm | 46.4 in |
Material Thickness | 2.591 mm | 0.102 in |
Material Specifications
Material Type | Stainless steel |
Mechanical Specifications
Maximum Loading | Double stack, 1-5/8 in cable |
Packaging and Weights
Height, packed | 14 cm | 5.512 in |
Width, packed | 14 cm | 5.512 in |
Length, packed | 8 cm | 3.15 in |
Packaging quantity | 10 |
Weight, gross | 0.97 kg | 2.138 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
ROHS | Compliant |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Product Classification
Product Type | Adapter |
Product Brand | HELIAX® |
Ordering Note | ANDREW® standard product (Global) |
General Specifications
Adapter Type | Adapter |
Mounting | 3/4 in through hole |
Dimensions
Outside Width | 1285.24 mm | 50.6 in |
Outside Length | 1178.56 mm | 46.4 in |
Material Thickness | 2.591 mm | 0.102 in |
Material Specifications
Material Type | Stainless steel |
Mechanical Specifications
Maximum Loading | Double stack, 1-5/8 in cable |
Packaging and Weights
Height, packed | 14 cm | 5.512 in |
Width, packed | 14 cm | 5.512 in |
Length, packed | 8 cm | 3.15 in |
Packaging quantity | 10 |
Weight, gross | 0.97 kg | 2.138 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
ROHS | Compliant |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Documentation & Downloads
Installation Instruction
Product Specification
Video
PIM-Guard™ Solutions

PIM-Guard™ Solutions
Warranty
Installation Instruction
Product Compliance Documentation
Product Specification
Video
PIM-Guard™ Solutions

PIM-Guard™ Solutions
Warranty
Other Ways to Browse