BCPT-3400
Base Product: MANUAL-PREP-TOOLS
Cable Preparation Tool for CNT-300 braided cable
Specifications
Product Classification
Product Type | Tool |
Product Brand | CNT® |
Ordering Note | ANDREW® non-standard product |
General Specifications
Application | Prepares cable for connector attachment |
Tool Type | Manual cable preparation tool |
Dimensions
Nominal Size | 1/2 in |
Wrench Opening | 0.000 mm | 0 in |
Material Specifications
Material Type | Engineered plastic |
Mechanical Specifications
Torque Value | 0.000 N-m | 0 in lb |
Packaging and Weights
Height, packed | 30.48 mm | 1.2 in |
Width, packed | 50.8 mm | 2 in |
Length, packed | 149.86 mm | 5.9 in |
Packaging quantity | 1 |
Weight, gross | 0.15 kg | 0.331 lb |
Product Classification
Product Type | Tool |
Product Brand | CNT® |
Ordering Note | ANDREW® non-standard product |
General Specifications
Application | Prepares cable for connector attachment |
Tool Type | Manual cable preparation tool |
Dimensions
Nominal Size | 1/2 in |
Wrench Opening | 0.000 mm | 0 in |
Material Specifications
Material Type | Engineered plastic |
Mechanical Specifications
Torque Value | 0.000 N-m | 0 in lb |
Packaging and Weights
Height, packed | 30.48 mm | 1.2 in |
Width, packed | 50.8 mm | 2 in |
Length, packed | 149.86 mm | 5.9 in |
Packaging quantity | 1 |
Weight, gross | 0.15 kg | 0.331 lb |
Documentation & Downloads
Installation Instruction
Product Specification
Warranty
Installation Instruction
Product Compliance Documentation
Product Specification
Warranty
Other Ways to Browse