CT-460-100
Base Product: CABLE-BANDING-SERIES
Cable Tie, Heat Stabilized, Weather-resistant, 460 mm length, 100 pcs
Specifications
Product Classification
Product Type | Cable tie |
Product Brand | HELIAX® |
Ordering Note | CommScope® standard product in the United States and Canada |
General Specifications
Accessories | Adapters |
Color | Black |
Hanger Type | Cable tie |
Mounting | Angle member | Cable ladder | Round member |
Dimensions
Height | 1.778 mm | 0.07 in |
Width | 7.112 mm | 0.28 in |
Length | 0.46 m | 1.51 ft |
Compatible Diameter, maximum | 127 mm | 5 in |
Compatible Diameter, minimum | 4.775 mm | 0.188 in |
Material Specifications
Material Type | Heat-stabilized weather resistant nylon |
Mechanical Specifications
Tensile Force | 533.786 N | 120 lbf |
Environmental Specifications
Operating Temperature | -60 °C to +115 °C (-76 °F to +239 °F) |
Packaging and Weights
Packaging quantity | 100 |
Weight, gross | 0.54 kg | 1.19 lb |
Regulatory Compliance/Certifications
Agency | Classification |
CSA | Compliant |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
ROHS | Compliant |
CHINA-ROHS | Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Product Classification
Product Type | Cable tie |
Product Brand | HELIAX® |
Ordering Note | CommScope® standard product in the United States and Canada |
General Specifications
Accessories | Adapters |
Color | Black |
Hanger Type | Cable tie |
Mounting | Angle member | Cable ladder | Round member |
Dimensions
Height | 1.778 mm | 0.07 in |
Width | 7.112 mm | 0.28 in |
Length | 0.46 m | 1.51 ft |
Compatible Diameter, maximum | 127 mm | 5 in |
Compatible Diameter, minimum | 4.775 mm | 0.188 in |
Material Specifications
Material Type | Heat-stabilized weather resistant nylon |
Mechanical Specifications
Tensile Force | 533.786 N | 120 lbf |
Environmental Specifications
Operating Temperature | -60 °C to +115 °C (-76 °F to +239 °F) |
Packaging and Weights
Packaging quantity | 100 |
Weight, gross | 0.54 kg | 1.19 lb |
Regulatory Compliance/Certifications
Agency | Classification |
CSA | Compliant |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
ROHS | Compliant |
CHINA-ROHS | Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Documentation & Downloads
Product Specification
Warranty
Product Compliance Documentation
Product Specification
Warranty
Other Ways to Browse