CT-7812
Base Product: MANUAL-PREP-TOOLS
Combination Tool (open end wrench for connector body, chamfer tool, file, inner conductor gauge, jacket cut-off gauge) for 1/2 in and 7/8 in coaxial cable
Specifications
Product Classification
Product Type | Tool |
Product Brand | HELIAX® |
Ordering Note | CommScope® standard product in Europe, the Middle East, and Africa |
General Specifications
Application | Prepares cable for connector attachment |
Tool Type | Combination tool |
Dimensions
Nominal Size | 1/2 in | 7/8 in |
Wrench Opening | 22.352 mm | 0.88 in | 35.052 mm | 1.38 in |
Material Specifications
Material Type | Steel |
Mechanical Specifications
Torque Value | 0.000 N-m | 0 in lb |
Packaging and Weights
Height, packed | 66.04 mm | 2.6 in |
Length, packed | 238.76 mm | 9.4 in |
Packaging quantity | 1 |
Weight, gross | 0.47 kg | 1.036 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
ROHS | Compliant |
CHINA-ROHS | Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Product Classification
Product Type | Tool |
Product Brand | HELIAX® |
Ordering Note | CommScope® standard product in Europe, the Middle East, and Africa |
General Specifications
Application | Prepares cable for connector attachment |
Tool Type | Combination tool |
Dimensions
Nominal Size | 1/2 in | 7/8 in |
Wrench Opening | 22.352 mm | 0.88 in | 35.052 mm | 1.38 in |
Material Specifications
Material Type | Steel |
Mechanical Specifications
Torque Value | 0.000 N-m | 0 in lb |
Packaging and Weights
Height, packed | 66.04 mm | 2.6 in |
Length, packed | 238.76 mm | 9.4 in |
Packaging quantity | 1 |
Weight, gross | 0.47 kg | 1.036 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
ROHS | Compliant |
CHINA-ROHS | Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Documentation & Downloads
Installation Instruction
Product Specification
Technical Publication
Warranty
Installation Instruction
Product Compliance Documentation
Product Specification
Technical Publication
Warranty
Other Ways to Browse