CTBC-2
Base Product: MANUAL-PREP-TOOLS
Crimping Tool for CNT-195 and CNT-240 connectors
Specifications
Product Classification
Product Type | Tool |
Product Brand | HELIAX® |
Ordering Note | ANDREW® non-standard product |
General Specifications
Application | Crimps the ferrule for CNT® connectors |
Tool Type | Crimp tool |
Dimensions
Crimp Die Diameter | 5.08 mm | 0.2 in | 7.62 mm | 0.3 in |
Nominal Size | NA |
Wrench Opening | 0.000 mm | 0 in |
Material Specifications
Material Type | Stainless steel |
Mechanical Specifications
Torque Value | 0.000 N-m | 0 in lb |
Packaging and Weights
Height, packed | 20.32 mm | 0.8 in |
Width, packed | 99.06 mm | 3.9 in |
Length, packed | 279.4 mm | 11 in |
Packaging quantity | 1 |
Weight, gross | 0.66 kg | 1.455 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
ROHS | Compliant |
CHINA-ROHS | Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Product Classification
Product Type | Tool |
Product Brand | HELIAX® |
Ordering Note | ANDREW® non-standard product |
General Specifications
Application | Crimps the ferrule for CNT® connectors |
Tool Type | Crimp tool |
Dimensions
Crimp Die Diameter | 5.08 mm | 0.2 in | 7.62 mm | 0.3 in |
Nominal Size | NA |
Wrench Opening | 0.000 mm | 0 in |
Material Specifications
Material Type | Stainless steel |
Mechanical Specifications
Torque Value | 0.000 N-m | 0 in lb |
Packaging and Weights
Height, packed | 20.32 mm | 0.8 in |
Width, packed | 99.06 mm | 3.9 in |
Length, packed | 279.4 mm | 11 in |
Packaging quantity | 1 |
Weight, gross | 0.66 kg | 1.455 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
ROHS | Compliant |
CHINA-ROHS | Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Documentation & Downloads
Product Specification
Warranty
Product Compliance Documentation
Product Specification
Warranty
Other Ways to Browse