FA-3540-STH
Base Product: FA-SERIES-HANGERS
Standard Butterfly Hanger and Grommet kit for HELIAX® Cables, 35-40mm
Specifications
Product Classification
Product Type | Hanger kit |
Product Brand | HELIAX® |
General Specifications
Cables per Hanger | 1 |
Color | Black | Silver |
Hanger Type | Hanger kits |
Mounting | 3/8 in (M10) drilled cable ladder |
Dimensions
Height | 51.1 mm | 2.012 in |
Compatible Diameter, maximum | 40 mm | 1.575 in |
Compatible Diameter, minimum | 35 mm | 1.378 in |
Nominal Size | 1-5/8 in |
Electrical Specifications
Return Loss Effect, maximum | 0.1 dB |
DTF Effect, maximum | 0.1 dB |
Material Specifications
Material Type | EPDM rubber | Stainless steel |
Mechanical Specifications
Vibration Survival | ≥4 hours at resonant frequency |
Environmental Specifications
Operating Temperature | -40 °C to +85 °C (-40 °F to +185 °F) |
Corrosion Resistance, minimum with no degredation | ≥500 hours in salt spray chamber |
Environmental Strength Capability | Double cable weight |
Packaging and Weights
Height, packed | 26 cm | 10.236 in |
Width, packed | 9 cm | 3.543 in |
Length, packed | 9 cm | 3.543 in |
Packaging quantity | 10 |
Weight, gross | 0.53 kg | 1.168 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
ROHS | Compliant |
CHINA-ROHS | Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Product Classification
Product Type | Hanger kit |
Product Brand | HELIAX® |
General Specifications
Cables per Hanger | 1 |
Color | Black | Silver |
Hanger Type | Hanger kits |
Mounting | 3/8 in (M10) drilled cable ladder |
Dimensions
Height | 51.1 mm | 2.012 in |
Compatible Diameter, maximum | 40 mm | 1.575 in |
Compatible Diameter, minimum | 35 mm | 1.378 in |
Nominal Size | 1-5/8 in |
Electrical Specifications
Return Loss Effect, maximum | 0.1 dB |
DTF Effect, maximum | 0.1 dB |
Material Specifications
Material Type | EPDM rubber | Stainless steel |
Mechanical Specifications
Vibration Survival | ≥4 hours at resonant frequency |
Environmental Specifications
Operating Temperature | -40 °C to +85 °C (-40 °F to +185 °F) |
Corrosion Resistance, minimum with no degredation | ≥500 hours in salt spray chamber |
Environmental Strength Capability | Double cable weight |
Packaging and Weights
Height, packed | 26 cm | 10.236 in |
Width, packed | 9 cm | 3.543 in |
Length, packed | 9 cm | 3.543 in |
Packaging quantity | 10 |
Weight, gross | 0.53 kg | 1.168 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
ROHS | Compliant |
CHINA-ROHS | Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Documentation & Downloads
Installation Instruction
Product Specification
Warranty
Installation Instruction
Product Compliance Documentation
Product Specification
Warranty
Other Ways to Browse