FA-FWS-E-1
Base Product: FA-SERIES-SHROUD-BOOTS
HELIAX® Weatherproofing Shroud Boot, protection for fiber connectors from dust and water for RRUs and FTTA connectivity, compatible with Ericsson fiber interfaces, UL94 V0, PPS material
Specifications
Product Classification
Product Type | Weatherproofing shroud |
Product Brand | HELIAX® |
Ordering Note | CommScope® standard product (Global) |
General Specifications
Application | Provides moisture seal for fiber connections |
Color | Black |
Dimensions
Width | 35 mm | 1.378 in |
Length | 104 mm | 4.094 in |
Material Specifications
Material Type | Engineered plastic |
Environmental Specifications
Operating Temperature | -40 °C to +80 °C (-40 °F to +176 °F) |
Weather Resistance Test Method | IEC 60529:2001, IP67 |
Packaging and Weights
Packaging quantity | 1 |
Regulatory Compliance/Certifications
Agency | Classification |
ROHS | Compliant |
CHINA-ROHS | Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Product Classification
Product Type | Weatherproofing shroud |
Product Brand | HELIAX® |
Ordering Note | CommScope® standard product (Global) |
General Specifications
Application | Provides moisture seal for fiber connections |
Color | Black |
Dimensions
Width | 35 mm | 1.378 in |
Length | 104 mm | 4.094 in |
Material Specifications
Material Type | Engineered plastic |
Environmental Specifications
Operating Temperature | -40 °C to +80 °C (-40 °F to +176 °F) |
Weather Resistance Test Method | IEC 60529:2001, IP67 |
Packaging and Weights
Packaging quantity | 1 |
Regulatory Compliance/Certifications
Agency | Classification |
ROHS | Compliant |
CHINA-ROHS | Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Documentation & Downloads
Installation Instruction
Product Specification
Warranty
Installation Instruction
Product Compliance Documentation
Product Specification
Warranty
Other Ways to Browse