FA-FWS-E-1C
Base Product: FA-SERIES-SHROUD-BOOTS
HELIAX® Weatherproofing Shroud Boot, protection for fiber connectors from dust and water for RRUs and FTTA connectivity, compatible with Ericsson fiber interfaces, UL94 V0, PPS material, dust cap included
Specifications
Product Classification
Product Type | Weatherproofing shroud |
Product Brand | HELIAX® |
Ordering Note | ANDREW® standard product (Global) |
General Specifications
Application | Provides moisture seal for fiber connections |
Color | Black |
Dimensions
Width | 35 mm | 1.378 in |
Length | 104 mm | 4.094 in |
Material Specifications
Material Type | Engineered plastic |
Environmental Specifications
Operating Temperature | -40 °C to +80 °C (-40 °F to +176 °F) |
Weather Resistance Test Method | IEC 60529:2001, IP67 |
Packaging and Weights
Included | Dust cap |
Packaging quantity | 1 |
Regulatory Compliance/Certifications
Agency | Classification |
ROHS | Compliant |
CHINA-ROHS | Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Product Classification
Product Type | Weatherproofing shroud |
Product Brand | HELIAX® |
Ordering Note | ANDREW® standard product (Global) |
General Specifications
Application | Provides moisture seal for fiber connections |
Color | Black |
Dimensions
Width | 35 mm | 1.378 in |
Length | 104 mm | 4.094 in |
Material Specifications
Material Type | Engineered plastic |
Environmental Specifications
Operating Temperature | -40 °C to +80 °C (-40 °F to +176 °F) |
Weather Resistance Test Method | IEC 60529:2001, IP67 |
Packaging and Weights
Included | Dust cap |
Packaging quantity | 1 |
Regulatory Compliance/Certifications
Agency | Classification |
ROHS | Compliant |
CHINA-ROHS | Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Documentation & Downloads
Installation Instruction
Product Specification
Warranty
Installation Instruction
Product Compliance Documentation
Product Specification
Warranty
Other Ways to Browse