L4310-GT
Base Product: MANUAL-PREP-TOOLS
Manual Cable Preparation Tool for LDF4-50A coaxial cabletors, S and HM-F and HF-F series connectors
Specifications
Product Classification
Product Type | Tool |
Product Brand | EASIAX Plus® |
Ordering Note | ANDREW® non-standard product |
General Specifications
Application | Prepares cable for connector attachment |
Cutting Blade Life | 100 cable preparations |
Cutting Blades Included | 1 |
Jacket Blades Included | 1 |
Tool Type | Manual cable preparation tool |
Dimensions
Height | 50.038 mm | 1.97 in |
Width | 50.038 mm | 1.97 in |
Length | 109.982 mm | 4.33 in |
Nominal Size | 1/2 in |
Wrench Opening | 0.000 mm | 0 in |
Material Specifications
Material Type | Engineered plastic |
Mechanical Specifications
Torque Value | 0.000 N-m | 0 in lb |
Packaging and Weights
Packaging quantity | 1 |
Weight, net | 0.186 kg | 0.410 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
ROHS | Compliant |
CHINA-ROHS
![]() |
Below maximum concentration value |
UK-ROHS | Compliant |
Product Classification
Product Type | Tool |
Product Brand | EASIAX Plus® |
Ordering Note | ANDREW® non-standard product |
General Specifications
Application | Prepares cable for connector attachment |
Cutting Blade Life | 100 cable preparations |
Cutting Blades Included | 1 |
Jacket Blades Included | 1 |
Tool Type | Manual cable preparation tool |
Dimensions
Height | 50.038 mm | 1.97 in |
Width | 50.038 mm | 1.97 in |
Length | 109.982 mm | 4.33 in |
Nominal Size | 1/2 in |
Wrench Opening | 0.000 mm | 0 in |
Material Specifications
Material Type | Engineered plastic |
Mechanical Specifications
Torque Value | 0.000 N-m | 0 in lb |
Packaging and Weights
Packaging quantity | 1 |
Weight, net | 0.186 kg | 0.410 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
ROHS | Compliant |
CHINA-ROHS
![]() |
Below maximum concentration value |
UK-ROHS | Compliant |
Documentation & Downloads
Installation Instruction
Product Specification
Warranty
Installation Instruction
Product Compliance Documentation
Product Specification
Warranty
Other Ways to Browse