L4SGRIP
Base Product: SGRIP-SERIES-HOISTING
Support Hoisting Grip with clamp for 0.62-0.74 in (15.7-18.7 mm) coaxial cable
Specifications
Product Classification
Product Type | Hoisting grip |
Product Brand | HELIAX® |
Ordering Note | ANDREW® standard product (Global) |
General Specifications
Attachment Spacing Intervals | 60.96 m | 200 ft |
Hoisting Grip Type | Support hoisting grip |
Installation Tool | Required, not included |
Support Clamp | Included |
Tool Type | Hoisting grip |
Dimensions
Grip Length, minimum | 254 mm | 10 in |
Leader Length, minimum | 177.8 mm | 7 in |
Compatible Diameter, maximum | 18.7 mm | 0.736 in |
Compatible Diameter, minimum | 15.7 mm | 0.618 in |
Nominal Size | 1/2 in |
Electrical Specifications
Return Loss Effect, maximum | 0.1 dB |
DTF Effect, maximum | 0.1 dB |
Material Specifications
Material Type | Stainless steel |
Mechanical Specifications
Pull Load Capacity | 226.796 kg | 500 lb |
Packaging and Weights
Height, packed | 170.18 mm | 6.7 in |
Width, packed | 78.74 mm | 3.1 in |
Length, packed | 279.4 mm | 11 in |
Packaging quantity | 1 |
Weight, gross | 0.3 kg | 0.661 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
ROHS | Compliant |
CHINA-ROHS
![]() |
Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Product Classification
Product Type | Hoisting grip |
Product Brand | HELIAX® |
Ordering Note | ANDREW® standard product (Global) |
General Specifications
Attachment Spacing Intervals | 60.96 m | 200 ft |
Hoisting Grip Type | Support hoisting grip |
Installation Tool | Required, not included |
Support Clamp | Included |
Tool Type | Hoisting grip |
Dimensions
Grip Length, minimum | 254 mm | 10 in |
Leader Length, minimum | 177.8 mm | 7 in |
Compatible Diameter, maximum | 18.7 mm | 0.736 in |
Compatible Diameter, minimum | 15.7 mm | 0.618 in |
Nominal Size | 1/2 in |
Electrical Specifications
Return Loss Effect, maximum | 0.1 dB |
DTF Effect, maximum | 0.1 dB |
Material Specifications
Material Type | Stainless steel |
Mechanical Specifications
Pull Load Capacity | 226.796 kg | 500 lb |
Packaging and Weights
Height, packed | 170.18 mm | 6.7 in |
Width, packed | 78.74 mm | 3.1 in |
Length, packed | 279.4 mm | 11 in |
Packaging quantity | 1 |
Weight, gross | 0.3 kg | 0.661 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
ROHS | Compliant |
CHINA-ROHS
![]() |
Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Documentation & Downloads
Installation Instruction
Product Specification
Warranty
Installation Instruction
Product Compliance Documentation
Product Specification
Warranty
Other Ways to Browse