L5SGRIP-5IK
Base Product: SGRIP-SERIES-HOISTING
Support Clamp for L5SGRIP
Specifications
Product Classification
Product Type | Clamp set |
Product Brand | HELIAX® |
Ordering Note | ANDREW® non-standard product |
General Specifications
Hoisting Grip Type | Support hoisting grip |
Tool Type | Support clamp |
Dimensions
Nominal Size | 7/8 in |
Material Specifications
Material Type | Stainless steel |
Packaging and Weights
Packaging quantity | 10 |
Weight, gross | 0.07 kg | 0.154 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
Product Classification
Product Type | Clamp set |
Product Brand | HELIAX® |
Ordering Note | ANDREW® non-standard product |
General Specifications
Hoisting Grip Type | Support hoisting grip |
Tool Type | Support clamp |
Dimensions
Nominal Size | 7/8 in |
Material Specifications
Material Type | Stainless steel |
Packaging and Weights
Packaging quantity | 10 |
Weight, gross | 0.07 kg | 0.154 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
Documentation & Downloads
Installation Instruction
Product Specification
Warranty
Installation Instruction
Product Compliance Documentation
Product Specification
Warranty
Other Ways to Browse