STRT-1
Base Product: MANUAL-PREP-TOOLS
SnapTak Hanger Removal Tool Pliers designed to compress SnapTak Hangers and SA-1TR adapters for easy removal from mounting surfaces. Made of tool grade steel with rubber handles.
Specifications
Product Classification
Product Type | Tool |
Product Brand | PIM-Guard® |
Ordering Note | CommScope® standard product in the United States and Canada |
General Specifications
Application | SnapTak Hanger Removal |
Tool Type | Hangers |
Dimensions
Nominal Size | NA |
Wrench Opening | 0.000 mm | 0 in |
Material Specifications
Material Type | Steel |
Mechanical Specifications
Torque Value | 0.000 N-m | 0 in lb |
Packaging and Weights
Height, packed | 25.4 mm | 1 in |
Width, packed | 50.8 mm | 2 in |
Length, packed | 241.3 mm | 9.5 in |
Packaging quantity | 1 |
Weight, gross | 0.45 kg | 0.992 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
Product Classification
Product Type | Tool |
Product Brand | PIM-Guard® |
Ordering Note | CommScope® standard product in the United States and Canada |
General Specifications
Application | SnapTak Hanger Removal |
Tool Type | Hangers |
Dimensions
Nominal Size | NA |
Wrench Opening | 0.000 mm | 0 in |
Material Specifications
Material Type | Steel |
Mechanical Specifications
Torque Value | 0.000 N-m | 0 in lb |
Packaging and Weights
Height, packed | 25.4 mm | 1 in |
Width, packed | 50.8 mm | 2 in |
Length, packed | 241.3 mm | 9.5 in |
Packaging quantity | 1 |
Weight, gross | 0.45 kg | 0.992 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
Documentation & Downloads
Product Specification
Video
SnapTak removal tool: How to quickly and easily remove SnapTak hangers
![](https://play.vidyard.com/KciRrssmREV1hgD99tPNTj.jpg)
SnapTak removal tool: How to quickly and easily remove SnapTak hangers
Warranty
Product Compliance Documentation
Product Specification
Video
SnapTak removal tool: How to quickly and easily remove SnapTak hangers
![](https://play.vidyard.com/KciRrssmREV1hgD99tPNTj.jpg)
SnapTak removal tool: How to quickly and easily remove SnapTak hangers
Warranty
Other Ways to Browse