TT-4310
Base Product: MANUAL-PREP-TOOLS
4.3-10 coupling nut tightening tool
Specifications
Product Classification
Product Type | Tool |
Product Brand | HELIAX® |
Ordering Note | ANDREW® non-standard product |
General Specifications
Application | Torques 4.3-10 connectors |
Tool Life | 50 connector installations |
Tool Type | Tightening tool |
Dimensions
Nominal Size | NA |
Wrench Opening | 22.098 mm | 0.87 in |
Material Specifications
Material Type | Plastic |
Mechanical Specifications
Torque Value | 0.037 N-m | 0.33 in lb |
Environmental Specifications
Installation temperature | 0 °C to +40 °C (+32 °F to +104 °F) |
Packaging and Weights
Height, packed | 96.52 mm | 3.8 in |
Width, packed | 50.8 mm | 2 in |
Packaging quantity | 1 |
Weight, gross | 0.08 kg | 0.176 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
Product Classification
Product Type | Tool |
Product Brand | HELIAX® |
Ordering Note | ANDREW® non-standard product |
General Specifications
Application | Torques 4.3-10 connectors |
Tool Life | 50 connector installations |
Tool Type | Tightening tool |
Dimensions
Nominal Size | NA |
Wrench Opening | 22.098 mm | 0.87 in |
Material Specifications
Material Type | Plastic |
Mechanical Specifications
Torque Value | 0.037 N-m | 0.33 in lb |
Environmental Specifications
Installation temperature | 0 °C to +40 °C (+32 °F to +104 °F) |
Packaging and Weights
Height, packed | 96.52 mm | 3.8 in |
Width, packed | 50.8 mm | 2 in |
Packaging quantity | 1 |
Weight, gross | 0.08 kg | 0.176 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
Documentation & Downloads
Installation Instruction
Product Specification
Warranty
Installation Instruction
Product Compliance Documentation
Product Specification
Warranty
Other Ways to Browse