UA-3C
Base Product: ANGLE-ADAPTER-SERIES
PIM-Guard®, PIM free, Angle member attachment. Includes torque stop set bolt to ensure proper attachment force. Two 3/4" holes for Snap-in style hangers
Features and Benefits
- Includes torque stop set bolt to ensure proper attachment force
Specifications
Product Classification
Product Type | Adapter |
Product Brand | PIM-Guard® |
Ordering Note | ANDREW® standard product (Global) |
General Specifications
Adapter Type | Angle adapter |
Color | Black |
Mounting | 3/4 in through hole | Angle member |
Patent Number | For patents see: www.cs-pat.com |
Dimensions
Height | 44.958 mm | 1.77 in |
Outside Width | 49.022 mm | 1.93 in |
Inside Length | 25.4 mm | 1 in |
Outside Length | 42.672 mm | 1.68 in |
Compatible Diameter, maximum | 11.113 mm | 0.4375 in |
Compatible Diameter, minimum | 3.175 mm | 0.125 in |
Material Thickness | 3.175 mm | 0.125 in |
Material Specifications
Material Type | Engineered plastic |
Mechanical Specifications
Installation Torque, maximum | 5.423 N-m | 4 ft lb |
Installation Torque, minimum | 4.067 N-m | 3 ft lb |
Maximum Loading | Triple stack, 1/2 in cable |
Environmental Specifications
Operating Temperature | -20 °C to +85 °C (-4 °F to +185 °F) |
UV Resistance, minimum with no degradation | ≥1000 hours |
Packaging and Weights
Height, packed | 25 cm | 9.843 in |
Width, packed | 14 cm | 5.512 in |
Length, packed | 12 cm | 4.724 in |
Packaging quantity | 10 |
Weight, gross | 0.5 kg | 1.102 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ROHS | Compliant |
CHINA-ROHS
![]() |
Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Product Classification
Product Type | Adapter |
Product Brand | PIM-Guard® |
Ordering Note | ANDREW® standard product (Global) |
General Specifications
Adapter Type | Angle adapter |
Color | Black |
Mounting | 3/4 in through hole | Angle member |
Patent Number | For patents see: www.cs-pat.com |
Dimensions
Height | 44.958 mm | 1.77 in |
Outside Width | 49.022 mm | 1.93 in |
Inside Length | 25.4 mm | 1 in |
Outside Length | 42.672 mm | 1.68 in |
Compatible Diameter, maximum | 11.113 mm | 0.4375 in |
Compatible Diameter, minimum | 3.175 mm | 0.125 in |
Material Thickness | 3.175 mm | 0.125 in |
Material Specifications
Material Type | Engineered plastic |
Mechanical Specifications
Installation Torque, maximum | 5.423 N-m | 4 ft lb |
Installation Torque, minimum | 4.067 N-m | 3 ft lb |
Maximum Loading | Triple stack, 1/2 in cable |
Environmental Specifications
Operating Temperature | -20 °C to +85 °C (-4 °F to +185 °F) |
UV Resistance, minimum with no degradation | ≥1000 hours |
Packaging and Weights
Height, packed | 25 cm | 9.843 in |
Width, packed | 14 cm | 5.512 in |
Length, packed | 12 cm | 4.724 in |
Packaging quantity | 10 |
Weight, gross | 0.5 kg | 1.102 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ROHS | Compliant |
CHINA-ROHS
![]() |
Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Documentation & Downloads
Installation Instruction
Product Specification
Technical Publication
Video
PIM-Guard™ Solutions

PIM-Guard™ Solutions
Warranty
Installation Instruction
Product Compliance Documentation
Product Specification
Technical Publication
Video
PIM-Guard™ Solutions

PIM-Guard™ Solutions
Warranty
Other Ways to Browse