Warning Icon

For other alternatives, please contact us for more information.

0 Alternative products available

HFE810

Base Product

HELIAX® Hybrid Cable Assembly, 8 power conductors 10 AWG

Configure Product Variants
Find a Partner
Specifications
Finish making your selections or clear them to view relevant specifications.

Your web browser (Internet Explorer 11 or lower) is out of date and the functions below will not work with Internet Explorer.
Update your browser for more security, speed, functionality and experience on this site.

Update browser

Product Variants

Configure and display product variants of HFE810 by selecting options

Loading...
Product
Regional Availability Portfolio Product Brand Product Series Product Type Conductors, quantity Interface, Connector A Interface, Connector B Jacket Color Total Fibers, quantity Fiber Mode Interface Feature, connector A Interface Feature, connector B Center Conductor Gauge
HFE810-16M4EE HFE810-16M4EE
HELIAX® Hybrid Cable Assembly, 8 power conductors 10 AWG Blue/Grey, 16-fiber, aluminum armor
Asia | Australia/New Zealand | EMEA | Latin America | North America CommScope® HELIAX® HFE Hybrid cable assembly 8 DLC DLC Black 16 Multimode Standard Standard 10 AWG

Product Classification

Portfolio CommScope®
Product Type Hybrid cable assembly
Product Brand HELIAX®
Product Series HFE

Product Classification

Portfolio CommScope®
Product Type Hybrid cable assembly
Product Brand HELIAX®
Product Series HFE

Product Specification

Video

HELIAX® FiberFeed® Video Playlist
HELIAX® FiberFeed® Video Playlist

Product Specification

Video

HELIAX® FiberFeed® Video Playlist
HELIAX® FiberFeed® Video Playlist