PWR-806-SE-115M
- Available in:
- Europe
HELIAX® Remote Radio Head Power Cable, 8 conductor, 6 AWG, four Blue and four Grey 115 meter
Specifications
Product Classification
Regional Availability | Europe |
Portfolio | CommScope® |
Product Type | Power cable |
Product Brand | HELIAX® |
General Specifications
Conductors, quantity | 8 |
Dimensions
Cable Length | 114.91 m | 377 ft |
Diameter Over Jacket, nominal | 29.108 mm | 1.146 in |
Conductor Gauge, singles | 6 AWG |
Electrical Specifications
Conductor dc Resistance | 1.345 ohms/km | 0.41 ohms/kft |
Conductor dc Resistance Note | Maximum value based on a standard condition of 20 °C (68 °F) |
Material Specifications
Jacket Material | PVC |
Environmental Specifications
Installation temperature | -30 °C to +70 °C (-22 °F to +158 °F) |
Operating Temperature | -40 °C to +80 °C (-40 °F to +176 °F) |
Storage Temperature | -40 °C to +85 °C (-40 °F to +185 °F) |
Packaging and Weights
Cable weight | 151.703 kg/km | 101.94 lb/kft |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
Product Classification
Regional Availability | Europe |
Portfolio | CommScope® |
Product Type | Power cable |
Product Brand | HELIAX® |
General Specifications
Conductors, quantity | 8 |
Dimensions
Cable Length | 114.91 m | 377 ft |
Diameter Over Jacket, nominal | 29.108 mm | 1.146 in |
Conductor Gauge, singles | 6 AWG |
Electrical Specifications
Conductor dc Resistance | 1.345 ohms/km | 0.41 ohms/kft |
Conductor dc Resistance Note | Maximum value based on a standard condition of 20 °C (68 °F) |
Material Specifications
Jacket Material | PVC |
Environmental Specifications
Installation temperature | -30 °C to +70 °C (-22 °F to +158 °F) |
Operating Temperature | -40 °C to +80 °C (-40 °F to +176 °F) |
Storage Temperature | -40 °C to +85 °C (-40 °F to +185 °F) |
Packaging and Weights
Cable weight | 151.703 kg/km | 101.94 lb/kft |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
Documentation & Downloads
Product Specification
Warranty
Product Compliance Documentation
Product Specification
Warranty
Other Ways to Browse