PWR-810
- Available in:
- Europe
HELIAX® Remote Radio Head Power Cable, 8 conductor, 10 AWG, four Blue and four Grey
Specifications
Product Classification
Regional Availability | Europe |
Portfolio | CommScope® |
Product Type | Hybrid cable, fiber and power |
Product Brand | HELIAX® |
General Specifications
Application | Remote radio head |
Cable Type | Wireless feeder |
Conductors, quantity | 8 |
Construction Type | Shielded |
Inner Shield (Tape) Material | Corrugated aluminum |
Jacket Color | Black |
Outer Shield (Tape) Material | PVC |
Strength Members | Glass reinforced plastic rod |
Water Blocking Method | Water blocking tape(s) | Water blocking threads |
Dimensions
Diameter Over Jacket | 27.686 mm | 1.09 in |
Conductor Gauge | 10 AWG |
Electrical Specifications
dc Resistance Note | Maximum value based on a standard condition of 20 °C (68 °F) |
dc Resistance, maximum | 3.412 ohms/km | 1.04 ohms/kft |
Representative Image
Click on image to enlarge. |
Material Specifications
Ripcord Material | Para-aramid synthetic fiber |
Mechanical Specifications
Minimum Bend Radius, multiple bends, loaded | 556.26 mm | 21.9 in |
Minimum Bend Radius, multiple bends, unloaded | 279.4 mm | 11 in |
Minimum Bend Radius, single bend, unloaded | 195.58 mm | 7.7 in |
Tensile Load, long term, maximum | 800.68 N | 180 lbf |
Tensile Load, short term, maximum | 2668.932 N | 600 lbf |
Compression | 2.25 kg/mm | 126 lb/in |
Compression Test Method | FOTP-41 |
Flex Test Method | FOTP-104 |
Impact | 5.884 N-m | 4.34 N-m |
Impact Test Method | FOTP-25 |
Twist | 10 cycles |
Twist Test Method | FOTP-85 |
Environmental Specifications
Installation temperature | -30 °C to +70 °C (-22 °F to +158 °F) |
Operating Temperature | -40 °C to +80 °C (-40 °F to +176 °F) |
Storage Temperature | -40 °C to +80 °C (-40 °F to +176 °F) |
Environmental Space | Wireless installation |
Packaging and Weights
Cable weight | 1004.511 kg/km | 675 lb/kft |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
Product Classification
Regional Availability | Europe |
Portfolio | CommScope® |
Product Type | Hybrid cable, fiber and power |
Product Brand | HELIAX® |
General Specifications
Application | Remote radio head |
Cable Type | Wireless feeder |
Conductors, quantity | 8 |
Construction Type | Shielded |
Inner Shield (Tape) Material | Corrugated aluminum |
Jacket Color | Black |
Outer Shield (Tape) Material | PVC |
Strength Members | Glass reinforced plastic rod |
Water Blocking Method | Water blocking tape(s) | Water blocking threads |
Dimensions
Diameter Over Jacket | 27.686 mm | 1.09 in |
Conductor Gauge | 10 AWG |
Electrical Specifications
dc Resistance Note | Maximum value based on a standard condition of 20 °C (68 °F) |
dc Resistance, maximum | 3.412 ohms/km | 1.04 ohms/kft |
Material Specifications
Ripcord Material | Para-aramid synthetic fiber |
Mechanical Specifications
Minimum Bend Radius, multiple bends, loaded | 556.26 mm | 21.9 in |
Minimum Bend Radius, multiple bends, unloaded | 279.4 mm | 11 in |
Minimum Bend Radius, single bend, unloaded | 195.58 mm | 7.7 in |
Tensile Load, long term, maximum | 800.68 N | 180 lbf |
Tensile Load, short term, maximum | 2668.932 N | 600 lbf |
Compression | 2.25 kg/mm | 126 lb/in |
Compression Test Method | FOTP-41 |
Flex Test Method | FOTP-104 |
Impact | 5.884 N-m | 4.34 N-m |
Impact Test Method | FOTP-25 |
Twist | 10 cycles |
Twist Test Method | FOTP-85 |
Environmental Specifications
Installation temperature | -30 °C to +70 °C (-22 °F to +158 °F) |
Operating Temperature | -40 °C to +80 °C (-40 °F to +176 °F) |
Storage Temperature | -40 °C to +80 °C (-40 °F to +176 °F) |
Environmental Space | Wireless installation |
Packaging and Weights
Cable weight | 1004.511 kg/km | 675 lb/kft |
Click on image to enlarge. |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
Documentation & Downloads
Warranty
Product Compliance Documentation
Warranty
Other Ways to Browse