33544-45
Connector Reattachment Kit for elliptical waveguide 43
Specifications
Product Classification
Product Type | Connector kit |
General Specifications
Cable Family | EW43 |
Dimensions
Waveguide Size | WR187 | WG12 | R48 |
Packaging and Weights
Height, packed | 119.38 mm | 4.7 in |
Width, packed | 76.2 mm | 3 in |
Length, packed | 25.4 mm | 1 in |
Included | One o-ring | Saw guide | Silicone grease | Two gaskets |
Packaging quantity | 1 |
Weight, gross | 0.041 kg | 0.09 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
ROHS | Compliant |
CHINA-ROHS
![]() |
Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Product Classification
Product Type | Connector kit |
General Specifications
Cable Family | EW43 |
Dimensions
Waveguide Size | WR187 | WG12 | R48 |
Packaging and Weights
Height, packed | 119.38 mm | 4.7 in |
Width, packed | 76.2 mm | 3 in |
Length, packed | 25.4 mm | 1 in |
Included | One o-ring | Saw guide | Silicone grease | Two gaskets |
Packaging quantity | 1 |
Weight, gross | 0.041 kg | 0.09 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
ROHS | Compliant |
CHINA-ROHS
![]() |
Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Documentation & Downloads
Installation Instruction
Product Specification
Warranty
Installation Instruction
Product Compliance Documentation
Product Specification
Warranty
Other Ways to Browse