Warning Icon

For other alternatives, please contact us for more information.

0 Alternative products available

USX8-7W-6GF

Base Product: USX8-7W

2.4m | 8ft Sentinel® Ultra High Performance, Super High XPD Antenna, dual-polarized, 7.125 – 8.500 GHz, CPR112G flange

Find a Partner
Specifications
Finish making your selections or clear them to view relevant specifications.

Product Classification

Product Type Microwave antenna
Product Brand Sentinel®

General Specifications

Antenna Type USX - Sentinel® Ultra High Performance, Super High XPD Antenna, dual-polarized
Polarization Dual
Antenna Input CPR112G
Antenna Color Gray
Reflector Construction One-piece reflector
Radome Color Gray
Radome Material Fabric
Flash Included Yes
Side Struts, Included 1
Side Struts, Optional 4

Dimensions

Diameter, nominal 2.4 m | 8 ft

Electrical Specifications

Operating Frequency Band 7.125 – 8.500 GHz
Gain, Low Band 42.5 dBi
Gain, Mid Band 42.9 dBi
Gain, Top Band 43.3 dBi
Boresite Cross Polarization Discrimination (XPD) 40 dB
Front-to-Back Ratio 78 dB
Beamwidth, Horizontal 1.1 °
Beamwidth, Vertical 1.1 °
Return Loss 26 dB
VSWR 1.1
Radiation Pattern Envelope Reference (RPE) 7397
Electrical Compliance ACMA FX03_7p5a | Brazil Anatel Class 2 | ETSI 302 217 Class 4
Cross Polarization Discrimination (XPD) Electrical Compliance ETSI EN 302217 XPD Category 3

Mechanical Specifications

Compatible Mounting Pipe Diameter 115 mm | 4.5 in
Fine Azimuth Adjustment Range ±5°
Fine Elevation Adjustment Range ±5°
Wind Speed, operational 180 km/h | 111.847 mph
Wind Speed, survival 200 km/h | 124.274 mph

Antenna Dimensions and Mounting Information

Click on image to enlarge.

Wind Forces at Wind Velocity Survival Rating

Axial Force (FA) 10599 N | 2382.751 lbf
Angle α for MT Max -140 °
Side Force (FS) 6268 N | 1409.103 lbf
Twisting Moment (MT) -7647 N-m | -67681.653 in lb
Force on Inboard Strut Side 11263 N | 2532.024 lbf
Zcg without Ice 624 mm | 24.567 in
Zcg with 1/2 in (12 mm) Radial Ice 765 mm | 30.118 in
Weight with 1/2 in (12 mm) Radial Ice 364 kg | 802.482 lb

Wind Forces at Wind Velocity Survival Rating Image

Click on image to enlarge.

Packaging and Weights

Height, packed 2250 mm | 88.583 in
Width, packed 1130 mm | 44.488 in
Length, packed 2380 mm | 93.701 in
Packaging Type Standard pack
Volume 6.1 m³ | 215.42 ft³
Weight, gross 329 kg | 725.32 lb
Weight, net 196 kg | 432.106 lb

Regulatory Compliance/Certifications

Agency Classification
ISO 9001:2015 Designed, manufactured and/or distributed under this quality management system

Product Classification

Product Type Microwave antenna
Product Brand Sentinel®

General Specifications

Antenna Type USX - Sentinel® Ultra High Performance, Super High XPD Antenna, dual-polarized
Polarization Dual
Antenna Input CPR112G
Antenna Color Gray
Reflector Construction One-piece reflector
Radome Color Gray
Radome Material Fabric
Flash Included Yes
Side Struts, Included 1
Side Struts, Optional 4

Dimensions

Diameter, nominal 2.4 m | 8 ft

Electrical Specifications

Operating Frequency Band 7.125 – 8.500 GHz
Gain, Low Band 42.5 dBi
Gain, Mid Band 42.9 dBi
Gain, Top Band 43.3 dBi
Boresite Cross Polarization Discrimination (XPD) 40 dB
Front-to-Back Ratio 78 dB
Beamwidth, Horizontal 1.1 °
Beamwidth, Vertical 1.1 °
Return Loss 26 dB
VSWR 1.1
Radiation Pattern Envelope Reference (RPE) 7397
Electrical Compliance ACMA FX03_7p5a | Brazil Anatel Class 2 | ETSI 302 217 Class 4
Cross Polarization Discrimination (XPD) Electrical Compliance ETSI EN 302217 XPD Category 3

Mechanical Specifications

Compatible Mounting Pipe Diameter 115 mm | 4.5 in
Fine Azimuth Adjustment Range ±5°
Fine Elevation Adjustment Range ±5°
Wind Speed, operational 180 km/h | 111.847 mph
Wind Speed, survival 200 km/h | 124.274 mph

Wind Forces at Wind Velocity Survival Rating

Axial Force (FA) 10599 N | 2382.751 lbf
Angle α for MT Max -140 °
Side Force (FS) 6268 N | 1409.103 lbf
Twisting Moment (MT) -7647 N-m | -67681.653 in lb
Force on Inboard Strut Side 11263 N | 2532.024 lbf
Zcg without Ice 624 mm | 24.567 in
Zcg with 1/2 in (12 mm) Radial Ice 765 mm | 30.118 in
Weight with 1/2 in (12 mm) Radial Ice 364 kg | 802.482 lb

Packaging and Weights

Height, packed 2250 mm | 88.583 in
Width, packed 1130 mm | 44.488 in
Length, packed 2380 mm | 93.701 in
Packaging Type Standard pack
Volume 6.1 m³ | 215.42 ft³
Weight, gross 329 kg | 725.32 lb
Weight, net 196 kg | 432.106 lb
Click on image to enlarge.
Click on image to enlarge.

Regulatory Compliance/Certifications

Agency Classification
ISO 9001:2015 Designed, manufactured and/or distributed under this quality management system