Warning Icon

For other alternatives, please contact us for more information.

0 Alternative products available

USX10-4

Base Product

3.0m | 10ft Sentinel® Ultra High Performance, Super High XPD Antenna, dual-polarized, 4.400 – 5.000 GHz

Configure Product Variants
Find a Partner
Specifications
Finish making your selections or clear them to view relevant specifications.

Your web browser (Internet Explorer 11 or lower) is out of date and the functions below will not work with Internet Explorer.
Update your browser for more security, speed, functionality and experience on this site.

Update browser

Product Variants

Configure and display product variants of USX10-4 by selecting options

Loading...
Product
Product Type Antenna Type Operating Frequency Band Diameter, nominal Antenna Input
USX10-4-4GF USX10-4-4GF
3.0m | 10ft Sentinel® Ultra High Performance, Super High XPD Antenna, dual-polarized, 4.400 – 5.000 GHz, grey, PDR48 flange
Microwave antenna USX - Sentinel® Ultra High Performance | Super High XPD Antenna | dual-polarized 4.400 – 5.000 GHz 3.0 m | 10 ft PDR48
USX10-4-4GR USX10-4-4GR
3.0m | 10ft Sentinel® Ultra High Performance, Super High XPD Antenna, dual-polarized, 4.400 – 5.000 GHz, grey, PDR48 flange
Microwave antenna USX - Sentinel® Ultra High Performance | Super High XPD Antenna | dual-polarized 4.400 – 5.000 GHz 3.0 m | 10 ft PDR48
USX10-4-6GF USX10-4-6GF
3.0m | 10ft Sentinel® Ultra High Performance, Super High XPD Antenna, dual-polarized, 4.400 – 5.000 GHz, grey, CPR187G flange
Microwave antenna USX - Sentinel® Ultra High Performance | Super High XPD Antenna | dual-polarized 4.400 – 5.000 GHz 3.0 m | 10 ft CPR187G

Product Classification

Product Type Microwave antenna

General Specifications

Antenna Type USX - Sentinel® Ultra High Performance, Super High XPD Antenna, dual-polarized
Polarization Dual
Side Struts, Included 2
Side Struts, Optional 3

Dimensions

Diameter, nominal 3.0 m | 10 ft

Electrical Specifications

Operating Frequency Band 4.400 – 5.000 GHz
Gain, Low Band 40 dBi
Gain, Mid Band 40.6 dBi
Gain, Top Band 41.1 dBi
Boresite Cross Polarization Discrimination (XPD) 40 dB
Front-to-Back Ratio 73 dB
Beamwidth, Horizontal 1.5 °
Beamwidth, Vertical 1.5 °
Return Loss 23 dB
VSWR 1.15
Radiation Pattern Envelope Reference (RPE) 7423
Electrical Compliance ETSI 302 217 Class 3
Cross Polarization Discrimination (XPD) Electrical Compliance ETSI EN 302217 XPD Category 3

Mechanical Specifications

Compatible Mounting Pipe Diameter 115 mm | 4.5 in
Fine Azimuth Adjustment Range ±5°
Fine Elevation Adjustment Range ±5°
Wind Speed, operational 201 km/h | 124.896 mph
Wind Speed, survival 200 km/h | 124.274 mph

Antenna Dimensions and Mounting Information

Click on image to enlarge.

Wind Forces at Wind Velocity Survival Rating

Axial Force (FA) 18800 N | 4226.409 lbf
Angle α for MT Max -130 °
Side Force (FS) -6560 N | -1474.747 lbf
Twisting Moment (MT) -10725 N-m | -94924.248 in lb
Force on Inboard Strut Side 9500 N | 2135.686 lbf
Force on Outboard Strut Side 3350 N | 753.11 lbf
Zcg without Ice 618 mm | 24.331 in
Zcg with 1/2 in (12 mm) Radial Ice 744 mm | 29.291 in
Weight with 1/2 in (12 mm) Radial Ice 466 kg | 1027.353 lb

Wind Forces at Wind Velocity Survival Rating Image

Click on image to enlarge.

Packaging and Weights

Weight, net 263 kg | 579.815 lb

Product Classification

Product Type Microwave antenna

General Specifications

Antenna Type USX - Sentinel® Ultra High Performance, Super High XPD Antenna, dual-polarized
Polarization Dual
Side Struts, Included 2
Side Struts, Optional 3

Dimensions

Diameter, nominal 3.0 m | 10 ft

Electrical Specifications

Operating Frequency Band 4.400 – 5.000 GHz
Gain, Low Band 40 dBi
Gain, Mid Band 40.6 dBi
Gain, Top Band 41.1 dBi
Boresite Cross Polarization Discrimination (XPD) 40 dB
Front-to-Back Ratio 73 dB
Beamwidth, Horizontal 1.5 °
Beamwidth, Vertical 1.5 °
Return Loss 23 dB
VSWR 1.15
Radiation Pattern Envelope Reference (RPE) 7423
Electrical Compliance ETSI 302 217 Class 3
Cross Polarization Discrimination (XPD) Electrical Compliance ETSI EN 302217 XPD Category 3

Mechanical Specifications

Compatible Mounting Pipe Diameter 115 mm | 4.5 in
Fine Azimuth Adjustment Range ±5°
Fine Elevation Adjustment Range ±5°
Wind Speed, operational 201 km/h | 124.896 mph
Wind Speed, survival 200 km/h | 124.274 mph

Wind Forces at Wind Velocity Survival Rating

Axial Force (FA) 18800 N | 4226.409 lbf
Angle α for MT Max -130 °
Side Force (FS) -6560 N | -1474.747 lbf
Twisting Moment (MT) -10725 N-m | -94924.248 in lb
Force on Inboard Strut Side 9500 N | 2135.686 lbf
Force on Outboard Strut Side 3350 N | 753.11 lbf
Zcg without Ice 618 mm | 24.331 in
Zcg with 1/2 in (12 mm) Radial Ice 744 mm | 29.291 in
Weight with 1/2 in (12 mm) Radial Ice 466 kg | 1027.353 lb

Packaging and Weights

Weight, net 263 kg | 579.815 lb
Click on image to enlarge.
Click on image to enlarge.