A-100875
WILLI Combiner Cabinet
Features and Benefits
- Sealed to outside environment
- Double wall construction
Specifications
Product Classification
Product Type | Micro cell site enclosure |
Ordering Note | For UK region only |
General Specifications
Access | Front door |
Batteries Supported | 0 |
Cabinet Type | Combiner cabinet |
Color | Gray | Light Gray (RAL 7035) |
Door Security | Swing handle with European profile cylinder |
Doors, quantity | 1 |
Mounting | Plinth |
Dimensions
Height | 889 mm | 35 in |
Width | 609.6 mm | 24 in |
Depth | 482.6 mm | 19 in |
Electrical Specifications
Generator Connection | No connection |
Rectifiers, quantity | 0 |
Material Specifications
Finish | Powder coated |
Material Type | Stainless steel |
Environmental Specifications
Qualification Standards | IEC 60529: 2001 | IEE Wiring Regulations BS 7671 | IP55 |
Packaging and Weights
Included | Brackets | Installation Kit |
Weight, net | 49.895 kg | 110 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
Product Classification
Product Type | Micro cell site enclosure |
Ordering Note | For UK region only |
General Specifications
Access | Front door |
Batteries Supported | 0 |
Cabinet Type | Combiner cabinet |
Color | Gray | Light Gray (RAL 7035) |
Door Security | Swing handle with European profile cylinder |
Doors, quantity | 1 |
Mounting | Plinth |
Dimensions
Height | 889 mm | 35 in |
Width | 609.6 mm | 24 in |
Depth | 482.6 mm | 19 in |
Electrical Specifications
Generator Connection | No connection |
Rectifiers, quantity | 0 |
Material Specifications
Finish | Powder coated |
Material Type | Stainless steel |
Environmental Specifications
Qualification Standards | IEC 60529: 2001 | IEE Wiring Regulations BS 7671 | IP55 |
Packaging and Weights
Included | Brackets | Installation Kit |
Weight, net | 49.895 kg | 110 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
Documentation & Downloads
Product Specification
Warranty
Product Compliance Documentation
Product Specification
Warranty
Other Ways to Browse