760250540 | CMC74-36B
- Available in:
- Latin America
- North America
CMC74-36B VRLA Battery Cabinet 6-String, 1 kW HVAC with 500 W Heater, DC
Features and Benefits
The cabinet is designed to accommodate 6 strings of -48V VRLA batteries into one cabinet. This cabinet provides mechanical and environmental protection for the equipment inside. Cooling of active equipment is achieved by DC rated 1000W Air Conditioner with 500W heater.
- Excellent Thermal Performance to ensure the battery could be applied in the harsh environment.
- Provide option for security/access control via Puck Lock system.
- Provide the flexible access for the cable entrance.
- Provide the flexible heater Solution for the cold ambient application.
- Platform products to share many parts including plinth, solar shield, and hybrid cable storage units.
- Excellent cable management system.
Specifications
Product Classification
Regional Availability | Latin America | North America |
Product Type | Power back-up enclosure |
Product Series | CMC |
General Specifications
Access | Bottom: Power compartment | Rear Wall: Hybrid Cables | Side Wall: Power or other cables compartment | Top Roof: Alternative Hybrid Cable entrance |
Alarm Type | Door open (both front and side doors) | HVAC alarms (including high temperature, failure) | Overheat | S2 module, 20P or standard and user defined alarms | Thermal probe |
Batteries | Not included |
Batteries Supported | 6 strings of -48V VRLA batteries from multiple OEMs (not supplied by Commscope) |
Battery Storage | 4 battery shelves for holding up to 6 strings of -48V batteries |
Capacity | 500W Heater built in Air Conditioner |
Color | Light Gray (RAL 7035) | Others available at additional cost |
Cooling | DC Rated 1000W Air Conditioner |
Door Security | Quarter turn lock, puck lock system for rear door | Swing handle, puck lock system for front door |
Grounding Connection | 12 positions |
Mounting | Mounts directly to steel dunnage with supplied ½” hardware | Mounts to concrete pad with customer supplied anchors | Optional 6” plinth |
Noise Emission, maximum | 60 dBA |
Dimensions
Height | 1879.600 mm | 74 in |
Width | 914.400 mm | 36 in |
Depth | 939.800 mm | 37 in |
Dimension Drawing
Click on image to enlarge. |
Electrical Specifications
Alarm Output | Dry contacts |
Cabinet Mounting
Click on image to enlarge. |
Material Specifications
Finish | Powder coated | UV resistant |
Material Type | Aluminum |
Environmental Specifications
Operating Temperature | -40 °C to +46 °C (-40 °F to +115 °F) |
Storage Temperature | -40 ºC to +70 ºC (-40 ºF to +158 ºF) |
Qualification Standards | ANSI/UL 62638-1 | ETL 4007237 | GR-487 | IEC 60529, IP55 | Seismic rating, zone 4 | UL 1801 |
Packaging and Weights
Weight, net | 480.808 kg | 1060 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
ROHS | Compliant/Exempted |
CHINA-ROHS
![]() |
Above maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
Product Classification
Regional Availability | Latin America | North America |
Product Type | Power back-up enclosure |
Product Series | CMC |
General Specifications
Access | Bottom: Power compartment | Rear Wall: Hybrid Cables | Side Wall: Power or other cables compartment | Top Roof: Alternative Hybrid Cable entrance |
Alarm Type | Door open (both front and side doors) | HVAC alarms (including high temperature, failure) | Overheat | S2 module, 20P or standard and user defined alarms | Thermal probe |
Batteries | Not included |
Batteries Supported | 6 strings of -48V VRLA batteries from multiple OEMs (not supplied by Commscope) |
Battery Storage | 4 battery shelves for holding up to 6 strings of -48V batteries |
Capacity | 500W Heater built in Air Conditioner |
Color | Light Gray (RAL 7035) | Others available at additional cost |
Cooling | DC Rated 1000W Air Conditioner |
Door Security | Quarter turn lock, puck lock system for rear door | Swing handle, puck lock system for front door |
Grounding Connection | 12 positions |
Mounting | Mounts directly to steel dunnage with supplied ½” hardware | Mounts to concrete pad with customer supplied anchors | Optional 6” plinth |
Noise Emission, maximum | 60 dBA |
Dimensions
Height | 1879.600 mm | 74 in |
Width | 914.400 mm | 36 in |
Depth | 939.800 mm | 37 in |
Electrical Specifications
Alarm Output | Dry contacts |
Material Specifications
Finish | Powder coated | UV resistant |
Material Type | Aluminum |
Environmental Specifications
Operating Temperature | -40 °C to +46 °C (-40 °F to +115 °F) |
Storage Temperature | -40 ºC to +70 ºC (-40 ºF to +158 ºF) |
Qualification Standards | ANSI/UL 62638-1 | ETL 4007237 | GR-487 | IEC 60529, IP55 | Seismic rating, zone 4 | UL 1801 |
Packaging and Weights
Weight, net | 480.808 kg | 1060 lb |
Click on image to enlarge. |
Click on image to enlarge. |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
ROHS | Compliant/Exempted |
CHINA-ROHS
![]() |
Above maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
Documentation & Downloads
Product Specification
Warranty
Product Compliance Documentation
Product Specification
Warranty
Other Ways to Browse