Warning Icon

For other alternatives, please contact us for more information.

0 Alternative products available

L8B0-D8-A00D00-01 | CMC8L

Empty CMC8L 300W HVAC Outdoor Equipment Cabinet

Find a Partner
Specifications
Finish making your selections or clear them to view relevant specifications.
Features and Benefits
The cabinet is designed to house rack mounted equipment. This includes DC power systems, Fiber storage/splice trays, cell site routers, batteries, and other rack mounted equipment. This cabinet provides mechanical and environmental protection for the equipment inside.
  • Excellent Thermal Performance compatible with a DAC or HVAC
  • Provides mounting space for power distribution, network servers, batteries, or other equipment.
  • Front door compatible with Pad Lock.
  • Provides flexible access for the cable entrances.
  • Optional heater for cold environments.
  • Provides 8RU of 19” or 23" Rack Space for Equipment
  • Common parts available across the same platform.

Product Classification

Product Type Outdoor cabinet
Product Series CMC

General Specifications

Access Front door | Removable panel
Alarm Type Door alarm | HVAC alarms (including high temperature, failure) | S2 module, 20P or standard and user defined alarms
Batteries Not included
Batteries Supported 3
Capacity 500W Heater
Color Gray
Cooling Direct air cooling | Up to 2x 300W HVAC
Door Security Quarter turn lock, puck lock system for rear door | Swing handle, puck lock system for front door
Mounting H-frame | Pad | Pole | Universal wall mount
Noise Emission, maximum 65 dBA
Rack Type EIA 19 in | EIA 23 in
Rack Units 8

Dimensions

Height 558.8 mm | 22 in
Width 711.200 mm | 28 in
Depth 711.200 mm | 28 in

Electrical Specifications

Battery String Current, maximum 100 A-h @ -48 Vdc
Battery Strings, quantity 1 @ -48 Vdc
Cooling Capacity 600 W
dc Distribution Type 19” or 23" Rack DC Distribution Panels or DIN Breakers

Cabinet Dimensions and Door Clearances

Click on image to enlarge.

Material Specifications

Finish Powder coated | UV resistant
Material Type Aluminum

Environmental Specifications

Operating Temperature -40 °C to +46 °C (-40 °F to +115 °F)
Storage Temperature -40 °C to +70 °C (-40 °F to +158 °F)
Environmental Space UV resistant for outdoor
Qualification Standards IP55 | Telcordia GR-487
Thermal Compliance GR-487

Packaging and Weights

Weight, net 40.823 kg | 90 lb

Regulatory Compliance/Certifications

Agency Classification
ISO 9001:2015 Designed, manufactured and/or distributed under this quality management system

Product Classification

Product Type Outdoor cabinet
Product Series CMC

General Specifications

Access Front door | Removable panel
Alarm Type Door alarm | HVAC alarms (including high temperature, failure) | S2 module, 20P or standard and user defined alarms
Batteries Not included
Batteries Supported 3
Capacity 500W Heater
Color Gray
Cooling Direct air cooling | Up to 2x 300W HVAC
Door Security Quarter turn lock, puck lock system for rear door | Swing handle, puck lock system for front door
Mounting H-frame | Pad | Pole | Universal wall mount
Noise Emission, maximum 65 dBA
Rack Type EIA 19 in | EIA 23 in
Rack Units 8

Dimensions

Height 558.8 mm | 22 in
Width 711.200 mm | 28 in
Depth 711.200 mm | 28 in

Electrical Specifications

Battery String Current, maximum 100 A-h @ -48 Vdc
Battery Strings, quantity 1 @ -48 Vdc
Cooling Capacity 600 W
dc Distribution Type 19” or 23" Rack DC Distribution Panels or DIN Breakers

Material Specifications

Finish Powder coated | UV resistant
Material Type Aluminum

Environmental Specifications

Operating Temperature -40 °C to +46 °C (-40 °F to +115 °F)
Storage Temperature -40 °C to +70 °C (-40 °F to +158 °F)
Environmental Space UV resistant for outdoor
Qualification Standards IP55 | Telcordia GR-487
Thermal Compliance GR-487

Packaging and Weights

Weight, net 40.823 kg | 90 lb
Click on image to enlarge.

Regulatory Compliance/Certifications

Agency Classification
ISO 9001:2015 Designed, manufactured and/or distributed under this quality management system

Product Specification

Product Specification