A-100329
Link ac Cabinet, Mark 4
Features and Benefits
- Sealed to outside environment
- Double wall construction
Specifications
Product Classification
Product Type | Power supply enclosure |
Ordering Note | For UK region only |
General Specifications
Access | Front door |
Batteries Supported | 0 |
Cabinet Type | Integrated cabinet |
Color | Green | Green (RAL 6009) | Light Gray (RAL 7035) | Others available at additional cost |
Cooling | 175 mm fan (1) |
Door Security | European profile cylinder |
Doors, quantity | 2 |
Mounting | Plinth | Root |
Rack Type | EIA 19 in |
Rack Units | 13 |
Dimensions
Height | 1524 mm | 60 in |
Width | 609.6 mm | 24 in |
Depth | 508 mm | 20 in |
Electrical Specifications
Input Power Supply | 100 A |
ac Distribution Type | 20-way plastic enclosure |
dc Distribution Type | 8-way dc panel | Power supply unit |
Generator Connection | No connection |
Power Phase | Single |
Rectifier Power | 800 W |
Rectifiers, quantity | 2 |
Voltage | 230 Vac |
Material Specifications
Finish | Powder coated |
Material Type | Galvanized steel |
Environmental Specifications
Qualification Standards | IEC 60529: 2001 | IEE Wiring Regulations BS 7671 | IP55 |
Packaging and Weights
Included | -48V DC Power supply unit | Brackets | Cooling | Installation Kit | Power Distribution |
Weight, net | 150.139 kg | 331 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
Product Classification
Product Type | Power supply enclosure |
Ordering Note | For UK region only |
General Specifications
Access | Front door |
Batteries Supported | 0 |
Cabinet Type | Integrated cabinet |
Color | Green | Green (RAL 6009) | Light Gray (RAL 7035) | Others available at additional cost |
Cooling | 175 mm fan (1) |
Door Security | European profile cylinder |
Doors, quantity | 2 |
Mounting | Plinth | Root |
Rack Type | EIA 19 in |
Rack Units | 13 |
Dimensions
Height | 1524 mm | 60 in |
Width | 609.6 mm | 24 in |
Depth | 508 mm | 20 in |
Electrical Specifications
Input Power Supply | 100 A |
ac Distribution Type | 20-way plastic enclosure |
dc Distribution Type | 8-way dc panel | Power supply unit |
Generator Connection | No connection |
Power Phase | Single |
Rectifier Power | 800 W |
Rectifiers, quantity | 2 |
Voltage | 230 Vac |
Material Specifications
Finish | Powder coated |
Material Type | Galvanized steel |
Environmental Specifications
Qualification Standards | IEC 60529: 2001 | IEE Wiring Regulations BS 7671 | IP55 |
Packaging and Weights
Included | -48V DC Power supply unit | Brackets | Cooling | Installation Kit | Power Distribution |
Weight, net | 150.139 kg | 331 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
Documentation & Downloads
Product Specification
Warranty
Product Compliance Documentation
Product Specification
Warranty
Other Ways to Browse