A-100454
Single Phase Meter Pillar Cabinet
Features and Benefits
- Sealed to outside environment
- Double wall construction
Specifications
Product Classification
Product Type | Power supply enclosure |
General Specifications
Access | Front door |
Accessories | Cable plate | In-ground root |
Batteries Supported | 0 |
Batteries Supported, with optional battery pedestal | 0 |
Cabinet Type | Meter cabinet |
Color | Gray | Green (RAL 6009) | Light Gray (RAL 7035) | Others available at additional cost |
Door Security | 7 mm triangle lock |
Internal Mounting Surface | 12 mm plywood backboard |
Dimensions
Height | 863.6 mm | 34 in |
Width | 381 mm | 15 in |
Depth | 177.8 mm | 7 in |
Depth, without door | 177.8 mm | 7 in |
Electrical Specifications
ac Distribution Type | 6-way metal enclosure |
ac Feeds, Outgoing, quantity | 4 |
Generator Connection | No connection |
Power Phase | Single |
Voltage | 230 Vac |
Material Specifications
Finish | Powder coated |
Material Type | Galvanized steel |
Packaging and Weights
Weight, net | 19.958 kg | 44 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
Product Classification
Product Type | Power supply enclosure |
General Specifications
Access | Front door |
Accessories | Cable plate | In-ground root |
Batteries Supported | 0 |
Batteries Supported, with optional battery pedestal | 0 |
Cabinet Type | Meter cabinet |
Color | Gray | Green (RAL 6009) | Light Gray (RAL 7035) | Others available at additional cost |
Door Security | 7 mm triangle lock |
Internal Mounting Surface | 12 mm plywood backboard |
Dimensions
Height | 863.6 mm | 34 in |
Width | 381 mm | 15 in |
Depth | 177.8 mm | 7 in |
Depth, without door | 177.8 mm | 7 in |
Electrical Specifications
ac Distribution Type | 6-way metal enclosure |
ac Feeds, Outgoing, quantity | 4 |
Generator Connection | No connection |
Power Phase | Single |
Voltage | 230 Vac |
Material Specifications
Finish | Powder coated |
Material Type | Galvanized steel |
Packaging and Weights
Weight, net | 19.958 kg | 44 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
Documentation & Downloads
Product Compliance Documentation
Other Ways to Browse