A-100586
Komodo Cabinet
Features and Benefits
- Sealed to outside environment
- Double wall construction
Specifications
Product Classification
Product Type | Micro cell site enclosure |
Ordering Note | For UK region only |
General Specifications
Access | Front door | Side door |
Batteries Supported | 0 |
Cabinet Type | Integrated cabinet |
Color | Green | Green (RAL 6009) | Light Gray (RAL 7035) | Others available at additional cost |
Cooling | 175 mm fan (2) |
Door Security | Swing handle with European profile cylinder |
Doors, quantity | 3 |
Mounting | Plinth | Root |
Rack Type | EIA 19 in |
Rack Units | 24 |
Dimensions
Height | 1549.4 mm | 61 in |
Width | 1219.2 mm | 48 in |
Depth | 406.4 mm | 16 in |
Electrical Specifications
Input Power Supply | 32 A |
ac Distribution Type | 6-way plastic enclosure |
dc Distribution Type | 4-way dc panel | Power supply unit |
Generator Connection | No connection |
Power Phase | Single |
Rectifier Power | 2000 W |
Rectifiers, quantity | 3 |
Voltage | 230 Vac |
Material Specifications
Finish | Powder coated |
Material Type | Stainless steel |
Environmental Specifications
Qualification Standards | IEC 60529: 2001 | IEE Wiring Regulations BS 7671 | IP55 |
Packaging and Weights
Included | -48V DC Power supply unit | Brackets | Cooling | Installation Kit | Power Distribution |
Weight, net | 185.066 kg | 408 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
Product Classification
Product Type | Micro cell site enclosure |
Ordering Note | For UK region only |
General Specifications
Access | Front door | Side door |
Batteries Supported | 0 |
Cabinet Type | Integrated cabinet |
Color | Green | Green (RAL 6009) | Light Gray (RAL 7035) | Others available at additional cost |
Cooling | 175 mm fan (2) |
Door Security | Swing handle with European profile cylinder |
Doors, quantity | 3 |
Mounting | Plinth | Root |
Rack Type | EIA 19 in |
Rack Units | 24 |
Dimensions
Height | 1549.4 mm | 61 in |
Width | 1219.2 mm | 48 in |
Depth | 406.4 mm | 16 in |
Electrical Specifications
Input Power Supply | 32 A |
ac Distribution Type | 6-way plastic enclosure |
dc Distribution Type | 4-way dc panel | Power supply unit |
Generator Connection | No connection |
Power Phase | Single |
Rectifier Power | 2000 W |
Rectifiers, quantity | 3 |
Voltage | 230 Vac |
Material Specifications
Finish | Powder coated |
Material Type | Stainless steel |
Environmental Specifications
Qualification Standards | IEC 60529: 2001 | IEE Wiring Regulations BS 7671 | IP55 |
Packaging and Weights
Included | -48V DC Power supply unit | Brackets | Cooling | Installation Kit | Power Distribution |
Weight, net | 185.066 kg | 408 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
Documentation & Downloads
Product Specification
Warranty
Product Compliance Documentation
Product Specification
Warranty
Other Ways to Browse