Warning Icon

For other alternatives, please contact us for more information.

0 Alternative products available

A-VF1-SXX1G

Base Product
  • Available in:
  • EMEA

PSC Cabinet Samsung Fitout 1

Configure Product Variants
Find a Partner
Specifications
Finish making your selections or clear them to view relevant specifications.

Product Variants

Configure and display product variants of A-VF1-SXX1G by selecting options

Your web browser (Internet Explorer 11 or lower) is out of date and the functions below will not work with Internet Explorer.
Update your browser for more security, speed, functionality and experience on this site.

Update browser

Part Number Cabinet Color    
No configured items found.
Features and Benefits
PSC cabinet with internal racking to accommodate upto 3 servers and transmission. The following features are included in the cabinet:
  • 3U Eltek PSU
  • 2 No. 4kW Rectifiers
  • 1 No. 100Ah Battery
  • 12-way DCDU for Samsung Radios
  • 3-way SPD Protected DCDU for Pole Mounted 4G Radios.

Product Classification

Regional Availability EMEA
Product Type Outdoor cabinet

General Specifications

Access Front and rear door
Accessories Cable plate | External alarm connection | Hangers | In-ground root | Plinth
Cabinet Type Baseband cabinet | Power cabinet | Transmission cabinet
Cable Entry Location Bottom
Color Green (RAL 6009) | Light Gray (RAL 7035) | Others available at additional cost
Cooling 175 mm fan (1)
Door Security Internal door contact for front door | Swing handle with European profile cylinder for front door
Door Type, front Key lock (includedl) | Non-removable
Door, quantity 2
Front Door Type Single hinged
Lock Type Internal latch for rear door | Key lock for front door
Mounting In-ground root | Plinth
Radios Included None

Dimensions

Height 1721.866 mm | 67.79 in
Width 822.960 mm | 32.4 in
Depth 599.948 mm | 23.62 in

Material Specifications

Finish Powder coated
Material Type Galvanized steel

Environmental Specifications

Qualification Standards IEC 60529, IP54

Packaging and Weights

Weight, net 399.996 kg | 881.84 lb

Product Classification

Regional Availability EMEA
Product Type Outdoor cabinet

General Specifications

Access Front and rear door
Accessories Cable plate | External alarm connection | Hangers | In-ground root | Plinth
Cabinet Type Baseband cabinet | Power cabinet | Transmission cabinet
Cable Entry Location Bottom
Color Green (RAL 6009) | Light Gray (RAL 7035) | Others available at additional cost
Cooling 175 mm fan (1)
Door Security Internal door contact for front door | Swing handle with European profile cylinder for front door
Door Type, front Key lock (includedl) | Non-removable
Door, quantity 2
Front Door Type Single hinged
Lock Type Internal latch for rear door | Key lock for front door
Mounting In-ground root | Plinth
Radios Included None

Dimensions

Height 1721.866 mm | 67.79 in
Width 822.960 mm | 32.4 in
Depth 599.948 mm | 23.62 in

Material Specifications

Finish Powder coated
Material Type Galvanized steel

Environmental Specifications

Qualification Standards IEC 60529, IP54

Packaging and Weights

Weight, net 399.996 kg | 881.84 lb