Warning Icon

For other alternatives, please contact us for more information.

0 Alternative products available

G21-SERIES-TOWER

Base Product

G21 Series Light Capacity Tower Sector Frames

Configure Product Variants
Find a Partner
Specifications
Finish making your selections or clear them to view relevant specifications.

Your web browser (Internet Explorer 11 or lower) is out of date and the functions below will not work with Internet Explorer.
Update your browser for more security, speed, functionality and experience on this site.

Update browser

Product Variants

Configure and display product variants of G21-SERIES-TOWER by selecting options

Loading...
Product
Face Support Pipe Diameter Mounting Width Product Series Product Type Face Width Mounting Diameter, maximum Mounting Diameter, minimum Pipe Outer Diameter Pipe Length
SFG21HD-10-3-126 SFG21HD-10-3-126
G21HD High Capacity Sector Frame, 10.5 ft 2.88 in OD face pipes, includes three 126 in 2.375 OD antenna pipes
73.025 mm | 2.875 in Angle 60° | 203.2 mm (8 in) | Straight or tapered legs up to 203.2 mm (8 in) OD 3200.400 mm | 126 in G2 High capacity Tower sector frame 3.2 m | 10.5 ft 218.44 mm | 8.6 in 38.1 mm | 1.5 in 60.325 mm | 2.375 in 3200.4 mm | 126 in
SFG21HD-10-3-96 SFG21HD-10-3-96
G21HD High Capacity Sector Frame, 10.5 ft 2.88 in OD face pipes, includes three 96 in 2.375 OD antenna pipes
73.025 mm | 2.875 in Angle 60° | 203.2 mm (8 in) | Straight or tapered legs up to 203.2 mm (8 in) OD 3200.400 mm | 126 in G2 High capacity Tower sector frame 3.2 m | 10.5 ft 218.44 mm | 8.6 in 38.1 mm | 1.5 in 60.325 mm | 2.375 in 2438.4 mm | 96 in
SFG21HD-10-4-126 SFG21HD-10-4-126
G21HD High Capacity Sector Frame, 10.5 ft 2.88 in OD face pipes, includes four 126 in 2.375 OD antenna pipes
73.025 mm | 2.875 in Angle 60° | 203.2 mm (8 in) | Straight or tapered legs up to 203.2 mm (8 in) OD 3200.400 mm | 126 in G2 High capacity Tower sector frame 3.2 m | 10.5 ft 218.44 mm | 8.6 in 38.1 mm | 1.5 in 60.325 mm | 2.375 in 3200.4 mm | 126 in
SFG21HD-10-4-96 SFG21HD-10-4-96
G21HD High Capacity Sector Frame, 10.5 ft 2.88 in OD face pipes, includes four 96 in 2.375 OD antenna pipes
73.025 mm | 2.875 in Angle 60° | 203.2 mm (8 in) | Straight or tapered legs up to 203.2 mm (8 in) OD 3200.400 mm | 126 in G2 High capacity Tower sector frame 3.2 m | 10.5 ft 218.44 mm | 8.6 in 38.1 mm | 1.5 in 60.325 mm | 2.375 in 2438.4 mm | 96 in
SFG21HD-10-B SFG21HD-10-B
G21HD High Capacity Sector Frame, 10.5 ft x 2.88 in OD face pipes, Base Kit Only. No antenna pipes.
73.025 mm | 2.875 in Angle 60° | 203.2 mm (8 in) | Straight or tapered legs up to 203.2 mm (8 in) OD 3200.400 mm | 126 in G2 High capacity Tower sector frame 3.2 m | 10.5 ft 218.44 mm | 8.6 in 38.1 mm | 1.5 in
SFG21HD-12-3-126 SFG21HD-12-3-126
G21HD High Capacity Sector Frame, 12.5 ft 2.88 in OD face pipes, includes three 126 in 2.375 OD antenna pipes
73.025 mm | 2.875 in Angle 60° | 203.2 mm (8 in) | Straight or tapered legs up to 203.2 mm (8 in) OD 3810.000 mm | 150 in G2 High capacity Tower sector frame 3.81 m | 12.5 ft 218.44 mm | 8.6 in 38.1 mm | 1.5 in 60.325 mm | 2.375 in 3200.4 mm | 126 in
SFG21HD-12-3-96 SFG21HD-12-3-96
G21HD High Capacity Sector Frame, 12.5 ft 2.88 in OD face pipes, includes three 96 in 2.375 OD antenna pipes
73.025 mm | 2.875 in Angle 60° | 203.2 mm (8 in) | Straight or tapered legs up to 203.2 mm (8 in) OD 3810.000 mm | 150 in G2 High capacity Tower sector frame 3.81 m | 12.5 ft 218.44 mm | 8.6 in 38.1 mm | 1.5 in 60.325 mm | 2.375 in 2438.4 mm | 96 in
SFG21HD-12-4-126 SFG21HD-12-4-126
G21HD High Capacity Sector Frame, 12.5 ft 2.88 in OD face pipes, includes four 126 in 2.375 OD antenna pipes
73.025 mm | 2.875 in Angle 60° | 203.2 mm (8 in) | Straight or tapered legs up to 203.2 mm (8 in) OD 3810.000 mm | 150 in G2 High capacity Tower sector frame 3.81 m | 12.5 ft 218.44 mm | 8.6 in 38.1 mm | 1.5 in 60.325 mm | 2.375 in 3200.4 mm | 126 in
Features and Benefits
G21 Series Monopole & Tower Sector Frames feature a lighter weight frame combined with the sturdy G2 Series base design for an economical option when heavy duty load conditions are not required. Offerings are limited to smaller 10ft and 12ft face widths and feature a single tie-back. The G21 Family includes:
  • SFG21HD: Tower Sector Frames with 2-7/8” OD Face Pipes & 2-3/8” OD Antenna Pipes
  • MCG21HD: Monopole Sector Frames with 2-7/8” OD Face Pipes & 2-3/8” OD Antenna Pipes

Product Classification

Product Type High capacity Tower sector frame
Product Series G2

Ordering Tree

Click on image to enlarge.
Click on image to enlarge.

Product Classification

Product Type High capacity Tower sector frame
Product Series G2
Click on image to enlarge.
Click on image to enlarge.

Product Specification

Product Specification