Warning Icon

For other alternatives, please contact us for more information.

0 Alternative products available

G21-SERIES

Base Product

G21 Series Light Capacity Monopole & Tower Sector Frames

Configure Product Variants
Find a Partner
Specifications
Finish making your selections or clear them to view relevant specifications.

Your web browser (Internet Explorer 11 or lower) is out of date and the functions below will not work with Internet Explorer.
Update your browser for more security, speed, functionality and experience on this site.

Update browser

Product Variants

Configure and display product variants of G21-SERIES by selecting options

Loading...
Product
Face Support Pipe Diameter Mounting Width Product Series Product Type Face Width Mounting Diameter, maximum Mounting Diameter, minimum Pipe Outer Diameter Pipe Length
MCG21HD-10M-12-126 MCG21HD-10M-12-126
G21HD High Capacity 3-Sector Monopole Frame with 10.5 ft x 2 7/8 in OD face pipes, includes twelve 126 in x 2 3/8 in OD antenna pipes
73.025 mm | 2.875 in Monopole | 381–1270 mm (15–50 in) OD 3200.400 mm | 126 in G2 High capacity monopole sector frame 3.2 m | 10.5 ft 1270 mm | 50 in 381 mm | 15 in 60.325 mm | 2.375 in 3200.4 mm | 126 in
MCG21HD-10M-12-96 MCG21HD-10M-12-96
G21HD High Capacity 3-Sector Monopole Frame with10.5 ft x 2 7/8 in OD face pipes, includes twelve 96 in x 2 3/8 in OD antenna pipes
73.025 mm | 2.875 in Monopole | 381–1270 mm (15–50 in) OD 3200.400 mm | 126 in G2 High capacity monopole sector frame 3.2 m | 10.5 ft 1270 mm | 50 in 381 mm | 15 in 60.325 mm | 2.375 in 2438.4 mm | 96 in
MCG21HD-10M-9-126 MCG21HD-10M-9-126
G21HD High Capacity 3-Sector Monopole Frame with 10.5 ft x 2 7/8 in OD face pipes, includes nine 126 in x 2 3/8in OD antenna pipes
73.025 mm | 2.875 in Monopole | 381–1270 mm (15–50 in) OD 3200.400 mm | 126 in G2 High capacity monopole sector frame 3.2 m | 10.5 ft 1270 mm | 50 in 381 mm | 15 in 60.325 mm | 2.375 in 3200.4 mm | 126 in
MCG21HD-10M-9-96 MCG21HD-10M-9-96
G21HD High Capacity 3-Sector Monopole Frame with 10.5 ft 2 7/8 in OD face pipes, includes nine 96 in x 2.3/8 in OD antenna pipes
73.025 mm | 2.875 in Monopole | 381–1270 mm (15–50 in) OD 3200.400 mm | 126 in G2 High capacity monopole sector frame 3.2 m | 10.5 ft 1270 mm | 50 in 381 mm | 15 in 60.325 mm | 2.375 in 2438.4 mm | 96 in
MCG21HD-10M-B MCG21HD-10M-B
G21HD High Capacity 3-Sector Monopole Frame with 10.5 ft x 2 7/8 in OD face pipes. No antenna pipes included.
73.025 mm | 2.875 in Monopole | 381–1270 mm (15–50 in) OD G2 High capacity monopole sector frame 3.2 m | 10.5 ft 1270 mm | 50 in 381 mm | 15 in
MCG21HD-12M-B MCG21HD-12M-B
G21HD High Capacity 3-Sector Monopole Frame with 12.5 ft x 2 7/8 in OD face pipes. No antenna pipes included.
73.025 mm | 2.875 in Monopole | 381–1270 mm (15–50 in) OD G2 High capacity monopole sector frame 3.810 m | 12.5 ft 1270 mm | 50 in 381 mm | 15 in
SFG21HD-10-3-126 SFG21HD-10-3-126
G21HD High Capacity Sector Frame, 10.5 ft 2.88 in OD face pipes, includes three 126 in 2.375 OD antenna pipes
73.025 mm | 2.875 in Angle 60° | 203.2 mm (8 in) | Straight or tapered legs up to 203.2 mm (8 in) OD 3200.400 mm | 126 in G2 High capacity Tower sector frame 3.2 m | 10.5 ft 218.44 mm | 8.6 in 38.1 mm | 1.5 in 60.325 mm | 2.375 in 3200.4 mm | 126 in
SFG21HD-10-3-96 SFG21HD-10-3-96
G21HD High Capacity Sector Frame, 10.5 ft 2.88 in OD face pipes, includes three 96 in 2.375 OD antenna pipes
73.025 mm | 2.875 in Angle 60° | 203.2 mm (8 in) | Straight or tapered legs up to 203.2 mm (8 in) OD 3200.400 mm | 126 in G2 High capacity Tower sector frame 3.2 m | 10.5 ft 218.44 mm | 8.6 in 38.1 mm | 1.5 in 60.325 mm | 2.375 in 2438.4 mm | 96 in
Features and Benefits
G21 Series Monopole & Tower Sector Frames feature a lighter weight frame combined with the sturdy G2 Series base design for an economical option when heavy duty load conditions are not required. Offerings are limited to smaller 10ft and 12ft face widths and feature a single tie-back. The G21 Family includes:
  • SFG21HD: Tower Sector Frames with 2-7/8” OD Face Pipes & 2-3/8” OD Antenna Pipes
  • MCG21HD: Monopole Sector Frames with 2-7/8” OD Face Pipes & 2-3/8” OD Antenna Pipes

Product Classification

Product Type High capacity Tower sector frame
Product Series G2

Ordering Tree

Click on image to enlarge.
Click on image to enlarge.

Product Classification

Product Type High capacity Tower sector frame
Product Series G2
Click on image to enlarge.
Click on image to enlarge.

Product Specification

Product Specification