Warning Icon

For other alternatives, please contact us for more information.

0 Alternative products available

G22-SERIES-TOWER

Base Product

G22 Series Medium Capacity Tower Sector Frames

Configure Product Variants
Find a Partner
Specifications
Finish making your selections or clear them to view relevant specifications.

Your web browser (Internet Explorer 11 or lower) is out of date and the functions below will not work with Internet Explorer.
Update your browser for more security, speed, functionality and experience on this site.

Update browser

Product Variants

Configure and display product variants of G22-SERIES-TOWER by selecting options

Loading...
Product
Face Support Pipe Diameter Mounting Width Regional Availability Portfolio Product Series Product Type Face Width Mounting Diameter, maximum Mounting Diameter, minimum Pipe Outer Diameter Pipe Length
MTC3752T3 MTC3752T3
G2 Series High Capacity Three Sector Frame Kit, 12.5 ft face, includes twelve 96 in antenna pipes plus six 96 in RRU Pipes; For patents, see www.cs-pat.com.
60.325 mm | 2.375 in Angle 60° | 203.2 mm (8 in) | Straight or tapered legs up to 203.2 mm (8 in) OD 3810.000 mm | 150 in High capacity Tower sector frame 3.81 m | 12.5 ft 218.44 mm | 8.6 in 50.8 mm | 2 in 60.325 mm | 2.375 in 2438.4 mm | 96 in
MTC3752T3HD MTC3752T3HD
G22HD Series High Capacity Three Sector Frame Kit for Towers, 12.5 ft x 2.88 in OD face pipes, includes twelve 96 in x 2.38 OD antenna pipes plus six 96 in RRU Pipes
73.025 mm | 2.875 in Angle 60° | 203.2 mm (8 in) | Straight or tapered legs up to 203.2 mm (8 in) OD 3810.000 mm | 150 in High capacity Tower sector frame 3.81 m | 12.5 ft 218.44 mm | 8.6 in 50.8 mm | 2 in 60.325 mm | 2.375 in 2438.4 mm | 96 in
MTC3752T3HDX MTC3752T3HDX
G22HDX Series High Capacity Three Sector Frame Kit for Towers, 12.5 ft x 2.88 in OD face pipes, includes twelve 96 in x 2.88 OD antenna pipes plus six 96 in RRU Pipes
73.025 mm | 2.875 in Angle 60° | 203.2 mm (8 in) | Straight or tapered legs up to 203.2 mm (8 in) OD 3810.000 mm | 150 in High capacity Tower sector frame 3.81 m | 12.5 ft 218.44 mm | 8.6 in 50.8 mm | 2 in 73.025 mm | 2.875 in 2438.4 mm | 96 in
SFG22HD-10-3-126 SFG22HD-10-3-126
G22HD High Capacity Sector Frame with 2 7/8in OD x 10.5ft face. Includes three 2 3/8in OD x 126in antenna pipes.
73.025 mm | 2.875 in Angle 60° | 203.2 mm (8 in) | Straight or tapered legs up to 203.2 mm (8 in) OD 3200.400 mm | 126 in North America CommScope® G2 High capacity Tower sector frame 3.2 m | 10.5 ft 218.44 mm | 8.6 in 38.1 mm | 1.5 in 60.325 mm | 2.375 in 3200.4 mm | 126 in
SFG22HD-10-3-96 SFG22HD-10-3-96
G22HD High Capacity Sector Frame with 2 7/8in OD x 10.5ft face. Includes three 2 3/8in OD x 96in antenna pipes.
73.025 mm | 2.875 in Angle 60° | 203.2 mm (8 in) | Straight or tapered legs up to 203.2 mm (8 in) OD 3200.400 mm | 126 in North America CommScope® G2 High capacity Tower sector frame 3.2 m | 10.5 ft 218.44 mm | 8.6 in 38.1 mm | 1.5 in 60.325 mm | 2.375 in 2438.400 mm | 96 in
SFG22HD-10-B SFG22HD-10-B
G22HD High Capacity Sector Frame with 2 7/8in OD x 10.5ft face. Base Kit Only. No antenna pipes.
73.025 mm | 2.875 in Angle 60° | 203.2 mm (8 in) | Straight or tapered legs up to 203.2 mm (8 in) OD 3200.400 mm | 126 in North America CommScope® G2 High capacity Tower sector frame 3.2 m | 10.5 ft 218.44 mm | 8.6 in 38.1 mm | 1.5 in
SFG22HD-12-4-126 SFG22HD-12-4-126
G22HD High Capacity Sector Frame with 2 7/8in OD x 12.5ft face. Includes four 2 3/8in OD x 126in antenna pipes.
73.025 mm | 2.875 in Angle 60° | 203.2 mm (8 in) | Straight or tapered legs up to 203.2 mm (8 in) OD 3810.000 mm | 150 in G2 High capacity Tower sector frame 3.810 m | 12.5 ft 218.44 mm | 8.6 in 38.1 mm | 1.5 in 60.325 mm | 2.375 in 3200.400 mm | 126 in
SFG22HD-12-4-96 SFG22HD-12-4-96
G22HD High Capacity Sector Frame with 2 7/8in OD x 12.5ft face. Includes four 2 3/8in OD x 96in antenna pipes.
73.025 mm | 2.875 in Angle 60° | 203.2 mm (8 in) | Straight or tapered legs up to 203.2 mm (8 in) OD 3810.000 mm | 150 in G2 High capacity Tower sector frame 3.810 m | 12.5 ft 218.44 mm | 8.6 in 38.1 mm | 1.5 in 60.325 mm | 2.375 in 2438.400 mm | 96 in
Features and Benefits
G22 Series Monopole & Tower Sector Frames feature a medium duty sector frame option for a tailored solution when heavy duty load conditions are not required. Offerings include 10ft, 12ft, and 14ft face widths and feature double tie-backs. The G22 Family includes:
  • SFG22HD: Tower Sector Frames with 2-7/8” OD Face Pipes & 2-3/8” OD Antenna Pipes
  • MCG22HD: Monopole Sector Frames with 2-7/8” OD Face Pipes & 2-3/8” OD Antenna Pipes
  • SFG22HDX: Tower Sector Frames with 2-7/8” OD Face Pipes & 2-7/8” OD Antenna Pipes
  • MCG22HDX: Monopole Sector Frames with 2-7/8” OD Face Pipes & 2-7/8” OD Antenna Pipes

Product Classification

Product Type High capacity Tower sector frame
Product Series G2

Ordering Tree

Click on image to enlarge.
Click on image to enlarge.

Product Classification

Product Type High capacity Tower sector frame
Product Series G2
Click on image to enlarge.
Click on image to enlarge.

Product Specification

Product Specification