Warning Icon

For other alternatives, please contact us for more information.

0 Alternative products available

G22-SERIES

Base Product

G22 Series Medium Capacity Monopole and Tower Sector Frames

Configure Product Variants
Find a Partner
Specifications
Finish making your selections or clear them to view relevant specifications.

Your web browser (Internet Explorer 11 or lower) is out of date and the functions below will not work with Internet Explorer.
Update your browser for more security, speed, functionality and experience on this site.

Update browser

Product Variants

Configure and display product variants of G22-SERIES by selecting options

Loading...
Product
Face Support Pipe Diameter Mounting Width Regional Availability Portfolio Product Series Product Type Face Width Mounting Diameter, maximum Mounting Diameter, minimum Pipe Outer Diameter Pipe Length
MCG22HD-10M-9-126 MCG22HD-10M-9-126
G22HD High Capacity 3-Sector Monopole Frame with 2 7/8in OD x 10.5ft face. Includes nine 2 3/8in OD x 126in antenna pipes
73.025 mm | 2.875 in Monopole | 381–1270 mm (15–50 in) OD 3200.400 mm | 126 in G2 High capacity monopole sector frame 3.2 m | 10.5 ft 1270 mm | 50 in 381 mm | 15 in 60.325 mm | 2.375 in 3200.400 mm | 126 in
MCG22HD-10M-9-96 MCG22HD-10M-9-96
G22HD High Capacity 3-Sector Monopole Frame with 2 7/8in OD x 10.5ft face. Includes nine 2 3/8in OD x 96in antenna pipes
73.025 mm | 2.875 in Monopole | 381–1270 mm (15–50 in) OD 3200.400 mm | 126 in G2 High capacity monopole sector frame 3.2 m | 10.5 ft 1270 mm | 50 in 381 mm | 15 in 60.325 mm | 2.375 in 2438.4 mm | 96 in
MCG22HD-10M-B MCG22HD-10M-B
G22HD High Capacity 3-Sector Monopole Frame with 2 7/8in OD x 10.5ft face - Base Kit Only. No antenna pipes
73.025 mm | 2.875 in Monopole | 381–1270 mm (15–50 in) OD G2 High capacity monopole sector frame 3.2 m | 10.5 ft 1270 mm | 50 in 381 mm | 15 in
MCG22HD-12M-12-126 MCG22HD-12M-12-126
G22HD High Capacity 3-Sector Monopole Frame with 2 7/8in OD x 12.5ft face. Includes twelve 2 3/8in OD x 126in antenna pipes
73.025 mm | 2.875 in Monopole | 381–1270 mm (15–50 in) OD 3810.000 mm | 150 in G2 High capacity monopole sector frame 3.810 m | 12.5 ft 1270 mm | 50 in 381 mm | 15 in 60.325 mm | 2.375 in 3200.400 mm | 126 in
MCG22HD-12M-12-96 MCG22HD-12M-12-96
G22HD High Capacity 3-Sector Monopole Frame with 2 7/8in OD x 12.5ft face. Includes twelve 2 3/8in OD x 96in antenna pipes
73.025 mm | 2.875 in Monopole | 381–1270 mm (15–50 in) OD 3810.000 mm | 150 in G2 High capacity monopole sector frame 3.810 m | 12.5 ft 1270 mm | 50 in 381 mm | 15 in 60.325 mm | 2.375 in 2438.400 mm | 96 in
MCG22HD-12M-B MCG22HD-12M-B
G22HD High Capacity 3-Sector Monopole Frame with 2 7/8in OD x 12.5ft face - Base Kit Only. No antenna pipes
73.025 mm | 2.875 in Monopole | 381–1270 mm (15–50 in) OD G2 High capacity monopole sector frame 3.810 m | 12.5 ft 1270 mm | 50 in 381 mm | 15 in
MCG22HD-14M-12-126 MCG22HD-14M-12-126
G22HD High Capacity 3-Sector Monopole Frame with 2 7/8in OD x 14.5ft face. Includes twelve 2 3/8in OD x 126in antenna pipes
73.025 mm | 2.875 in Monopole | 381–1270 mm (15–50 in) OD 4419.600 mm | 174 in G2 High capacity monopole sector frame 4.420 m | 14.5 ft 1270 mm | 50 in 381 mm | 15 in 60.325 mm | 2.375 in 3200.400 mm | 126 in
MCG22HD-14M-12-96 MCG22HD-14M-12-96
G22HD High Capacity 3-Sector Monopole Frame with 2 7/8in OD x 14.5ft face. Includes twelve 2 3/8in OD x 96in antenna pipes
73.025 mm | 2.875 in Monopole | 381–1270 mm (15–50 in) OD 4419.600 mm | 174 in G2 High capacity monopole sector frame 4.420 m | 14.5 ft 1270 mm | 50 in 381 mm | 15 in 60.325 mm | 2.375 in 2438.400 mm | 96 in
Features and Benefits
G22 Series Monopole & Tower Sector Frames feature a medium duty sector frame option for a tailored solution when heavy duty load conditions are not required. Offerings include 10ft, 12ft, and 14ft face widths and feature double tie-backs. The G22 Family includes:
  • SFG22HD: Tower Sector Frames with 2-7/8” OD Face Pipes & 2-3/8” OD Antenna Pipes
  • MCG22HD: Monopole Sector Frames with 2-7/8” OD Face Pipes & 2-3/8” OD Antenna Pipes
  • SFG22HDX: Tower Sector Frames with 2-7/8” OD Face Pipes & 2-7/8” OD Antenna Pipes
  • MCG22HDX: Monopole Sector Frames with 2-7/8” OD Face Pipes & 2-7/8” OD Antenna Pipes

Product Classification

Product Type High capacity Tower sector frame
Product Series G2

Ordering Tree

Click on image to enlarge.
Click on image to enlarge.

Product Classification

Product Type High capacity Tower sector frame
Product Series G2
Click on image to enlarge.
Click on image to enlarge.

Product Specification

Product Specification