Warning Icon

For other alternatives, please contact us for more information.

0 Alternative products available

G23-SERIES-MONOPOLE

Base Product

G23 Series High Capacity Monopole Frames

Configure Product Variants
Find a Partner
Specifications
Finish making your selections or clear them to view relevant specifications.

Your web browser (Internet Explorer 11 or lower) is out of date and the functions below will not work with Internet Explorer.
Update your browser for more security, speed, functionality and experience on this site.

Update browser

Product Variants

Configure and display product variants of G23-SERIES-MONOPOLE by selecting options

Loading...
Product
Face Support Pipe Diameter Mounting Width Product Series Product Type Face Width Mounting Diameter, maximum Mounting Diameter, minimum Pipe Outer Diameter Pipe Length
MCG23HDX-10M12120 MCG23HDX-10M12120
G23HDX High Capacity 3-Sector Monopole Sector Frame, 10.5 ft x 2.88 in OD face pipes, includes twelve 2.88 OD x 120 in pipes
73.025 mm | 2.875 in Monopole | 381–1270 mm (15–50 in) OD 3200.400 mm | 126 in G2 High capacity monopole sector frame 3.2 m | 10.5 ft 1270 mm | 50 in 381 mm | 15 in 73.025 mm | 2.875 in 3048.000 mm | 120 in
MCG23HDX-10M12126 MCG23HDX-10M12126
G23HDX High Capacity 3-Sector Monopole Sector Frame, 10.5 ft x 2.88 in OD face pipes, includes twelve 2.88 OD x 126 in pipes
73.025 mm | 2.875 in Monopole | 381–1270 mm (15–50 in) OD 3200.400 mm | 126 in G2 High capacity monopole sector frame 3.2 m | 10.5 ft 1270 mm | 50 in 381 mm | 15 in 73.025 mm | 2.875 in 3200.400 mm | 126 in
MCG23HDX-10M1296 MCG23HDX-10M1296
G23HDX High Capacity 3-Sector Monopole Sector Frame, 10.5 ft x 2.88 in OD face pipes, includes twelve 2.88 OD x 96 in pipes
73.025 mm | 2.875 in Monopole | 381–1270 mm (15–50 in) OD 3200.400 mm | 126 in G2 High capacity monopole sector frame 3.2 m | 10.5 ft 1270 mm | 50 in 381 mm | 15 in 73.025 mm | 2.875 in 2438.4 mm | 96 in
MCG23HDX-10M9120 MCG23HDX-10M9120
G23HDX High Capacity 3-Sector Monopole Sector Frame, 10.5 ft x 2.88 in OD face pipes, includes nine 2.88 OD x 120 in pipes
73.025 mm | 2.875 in Monopole | 381–1270 mm (15–50 in) OD 3200.400 mm | 126 in G2 High capacity monopole sector frame 3.2 m | 10.5 ft 1270 mm | 50 in 381 mm | 15 in 73.025 mm | 2.875 in 3048.000 mm | 120 in
MCG23HDX-10M996 MCG23HDX-10M996
G23HDX High Capacity 3-Sector Monopole Sector Frame, 10.5 ft x 2.88 in OD face pipes, includes nine 2.88 OD x 96 in pipes
73.025 mm | 2.875 in Monopole | 381–1270 mm (15–50 in) OD 3200.400 mm | 126 in G2 High capacity monopole sector frame 3.2 m | 10.5 ft 1270 mm | 50 in 381 mm | 15 in 73.025 mm | 2.875 in 2438.4 mm | 96 in
MCG23HDX-10MB MCG23HDX-10MB
G23HDX High Capacity 3-Sector Monopole Base Frame with 10.5 ft x 2.88 in OD face pipes. Antenna Pipes/pipe mounts not included.
73.025 mm | 2.875 in Monopole | 381–1270 mm (15–50 in) OD 3200.400 mm | 126 in G2 High capacity monopole sector frame 3.2 m | 10.5 ft 1270 mm | 50 in 381 mm | 15 in 73.025 mm | 2.875 in
MCG23HDX-12M12120 MCG23HDX-12M12120
G23HDX High Capacity 3-Sector Monopole Sector Frame, 12.5 ft x 2.88 in OD face pipes, includes twelve 2.88 OD x 120 in pipes
73.025 mm | 2.875 in Monopole | 381–1270 mm (15–50 in) OD 3810.000 mm | 150 in G2 High capacity monopole sector frame 3.810 m | 12.5 ft 1270 mm | 50 in 381 mm | 15 in 73.025 mm | 2.875 in 3048.000 mm | 120 in
MCG23HDX-12M1296 MCG23HDX-12M1296
G23HDX High Capacity 3-Sector Monopole Sector Frame, 12.5 ft x 2.88 in OD face pipes, includes twelve 2.88 OD x 96 in pipes
73.025 mm | 2.875 in Monopole | 381–1270 mm (15–50 in) OD 3810.000 mm | 150 in G2 High capacity monopole sector frame 3.810 m | 12.5 ft 1270 mm | 50 in 381 mm | 15 in 73.025 mm | 2.875 in 2438.400 mm | 96 in
Features and Benefits
G23 Series Monopole & Tower Sector Frames feature our highest capacity sector frame option when heavy duty load conditions are required. Offerings include 10ft, 12ft, and 14ft face widths with up to 5 antenna pipes per sector and feature double tie-backs. The new RHDX also features an extended 10ft spine to enable additional RRU mounting directly on the sector frame. The G23 Family includes:
  • SFG23HDX: Tower Sector Frames with 2-7/8” OD Face Pipes & 2-7/8” OD Antenna Pipes
  • MCG23HDX: Monopole Sector Frames with 2-7/8” OD Face Pipes & 2-7/8” OD Antenna Pipes
  • SFG23RHDX: Tower Sector Frames with Extended Spine, 2-7/8” OD Face Pipes & 2-7/8” OD Antenna Pipes
  • MCG23RHDX: Monopole Sector Frames with Extended Spine, 2-7/8” OD Face Pipes & 2-7/8” OD Antenna Pipes

Product Classification

Product Type High capacity Tower sector frame
Product Series G2

Ordering Tree

Click on image to enlarge.
Click on image to enlarge.

Product Classification

Product Type High capacity Tower sector frame
Product Series G2
Click on image to enlarge.
Click on image to enlarge.

Product Specification

Product Specification