Warning Icon

For other alternatives, please contact us for more information.

0 Alternative products available

G23-SERIES-TOWER

Base Product

G23 Series High Capacity Tower Sector Frames

Configure Product Variants
Find a Partner
Specifications
Finish making your selections or clear them to view relevant specifications.

Your web browser (Internet Explorer 11 or lower) is out of date and the functions below will not work with Internet Explorer.
Update your browser for more security, speed, functionality and experience on this site.

Update browser

Product Variants

Configure and display product variants of G23-SERIES-TOWER by selecting options

Loading...
Product
Face Support Pipe Diameter Mounting Width Product Series Product Type Face Width Mounting Diameter, maximum Mounting Diameter, minimum Pipe Outer Diameter Pipe Length
SFG23HDX-10-3-120 SFG23HDX-10-3-120
G23HDX High Capacity Sector Frame,10.5 ft x 2.88 in OD face pipes, includes three 2.88 OD x 120 in antenna pipes
73.025 mm | 2.875 in Angle 60° | 203.2 mm (8 in) | Straight or tapered legs up to 203.2 mm (8 in) OD 3200.400 mm | 126 in G2 High capacity Tower sector frame 3.200 m | 10.5 ft 218.44 mm | 8.6 in 38.1 mm | 1.5 in 73.025 mm | 2.875 in 3048.000 mm | 120 in
SFG23HDX-10-3-126 SFG23HDX-10-3-126
G23HDX High Capacity Sector Frame, 10.5 ft x 2.88 in OD face pipes, includes three 2.88 OD x 126 in antenna pipes.
73.025 mm | 2.875 in Angle 60° | 203.2 mm (8 in) | Straight or tapered legs up to 203.2 mm (8 in) OD 3200.400 mm | 126 in High capacity Tower sector frame 3.2 m | 10.5 ft 218.44 mm | 8.6 in 38.1 mm | 1.5 in 73.025 mm | 2.875 in 3200.4 mm | 126 in
SFG23HDX-10-3-96 SFG23HDX-10-3-96
G23HDX High Capacity Sector Frame, 10.5 ft x 2.88 in OD face pipes, includes three 2.88 OD x 96 in antenna pipes
73.025 mm | 2.875 in Angle 60° | 203.2 mm (8 in) | Straight or tapered legs up to 203.2 mm (8 in) OD 3200.400 mm | 126 in G2 High capacity Tower sector frame 3.2 m | 10.5 ft 218.44 mm | 8.6 in 38.1 mm | 1.5 in 73.025 mm | 2.875 in 2438.4 mm | 96 in
SFG23HDX-10-4-120 SFG23HDX-10-4-120
G23HDX High Capacity Sector Frame, 10.5 ft x 2.88 in OD face pipes, includes four 2.88 OD x 120 in antenna pipes
73.025 mm | 2.875 in Angle 60° | 203.2 mm (8 in) | Straight or tapered legs up to 203.2 mm (8 in) OD 3200.400 mm | 126 in G2 High capacity Tower sector frame 3.200 m | 10.5 ft 218.44 mm | 8.6 in 38.1 mm | 1.5 in 73.025 mm | 2.875 in 3048.000 mm | 120 in
SFG23HDX-10-4-126 SFG23HDX-10-4-126
G23HDX High Capacity Sector Frame, 10.5 ft x 2.88 in OD face pipes, includes four 2.88 OD 126 in antenna pipes
73.025 mm | 2.875 in Angle 60° | 203.2 mm (8 in) | Straight or tapered legs up to 203.2 mm (8 in) OD 3200.400 mm | 126 in G2 High capacity Tower sector frame 3.2 m | 10.5 ft 218.44 mm | 8.6 in 38.1 mm | 1.5 in 73.025 mm | 2.875 in 3200.4 mm | 126 in
SFG23HDX-10-4-96 SFG23HDX-10-4-96
G23HDX High Capacity Sector Frame, 10.5 ft x 2.88 in OD face pipes, includes four 2.88 OD x 96 in antenna pipes
73.025 mm | 2.875 in Angle 60° | 203.2 mm (8 in) | Straight or tapered legs up to 203.2 mm (8 in) OD 3200.400 mm | 126 in G2 High capacity Tower sector frame 3.2 m | 10.5 ft 218.44 mm | 8.6 in 38.1 mm | 1.5 in 73.025 mm | 2.875 in 2438.4 mm | 96 in
SFG23HDX-10-B SFG23HDX-10-B
G23HDX High Capacity Sector Frame, 10.5 ft x 2.88 in OD face pipes, Base Kit Only. No antenna pipes.
73.025 mm | 2.875 in Angle 60° | 203.2 mm (8 in) | Straight or tapered legs up to 203.2 mm (8 in) OD 3200.400 mm | 126 in G2 High capacity Tower sector frame 3.200 m | 10.5 ft 218.44 mm | 8.6 in 38.1 mm | 1.5 in
SFG23HDX-12-3-120 SFG23HDX-12-3-120
G23HDX High Capacity Sector Frame,12.5 ft x 2.88 in OD face pipes, includes three 2.88 OD x 120 in antenna pipes
73.025 mm | 2.875 in Angle 60° | 203.2 mm (8 in) | Straight or tapered legs up to 203.2 mm (8 in) OD 3810.000 mm | 150 in G2 High capacity Tower sector frame 3.81 m | 12.5 ft 218.44 mm | 8.6 in 38.1 mm | 1.5 in 73.025 mm | 2.875 in 3048.000 mm | 120 in
Features and Benefits
G23 Series Monopole & Tower Sector Frames feature our highest capacity sector frame option when heavy duty load conditions are required. Offerings include 10ft, 12ft, and 14ft face widths with up to 5 antenna pipes per sector and feature double tie-backs. The new RHDX also features an extended 10ft spine to enable additional RRU mounting directly on the sector frame. The G23 Family includes:
  • SFG23HDX: Tower Sector Frames with 2-7/8” OD Face Pipes & 2-7/8” OD Antenna Pipes
  • MCG23HDX: Monopole Sector Frames with 2-7/8” OD Face Pipes & 2-7/8” OD Antenna Pipes
  • SFG23RHDX: Tower Sector Frames with Extended Spine, 2-7/8” OD Face Pipes & 2-7/8” OD Antenna Pipes
  • MCG23RHDX: Monopole Sector Frames with Extended Spine, 2-7/8” OD Face Pipes & 2-7/8” OD Antenna Pipes

Product Classification

Product Type High capacity Tower sector frame
Product Series G2

Ordering Tree

Click on image to enlarge.
Click on image to enlarge.

Product Classification

Product Type High capacity Tower sector frame
Product Series G2
Click on image to enlarge.
Click on image to enlarge.

Product Specification

Product Specification