209800-17B
Base Product: 209800-SERIES-HANGERS
Self-locking Hanger for 1/2 in RXL4 RADIAX® Radiating cable
Specifications
Product Classification
Product Type | Hanger kit |
General Specifications
Cables per Hanger | 1 |
Color | Black |
Hanger Type | Self locking hanger |
Dimensions
Maximum Stack Height | 2 |
Height | 35.3 mm | 1.390 in |
Width | 19.6 mm | 0.772 in |
Length | 22.6 mm | 0.890 in |
Compatible Diameter, maximum | 19.5 mm | 0.768 in |
Compatible Diameter, minimum | 16.8 mm | 0.661 in |
Nominal Size | 1/2 in |
Material Specifications
Material Type | Polyamide PA12 |
Mechanical Specifications
Maximum Load | 650 N | 146.126 lbf |
Environmental Specifications
Operating Temperature | -40 °C to +80 °C (-40 °F to +176 °F) |
Flammability Test Method | UL 94-HB |
Toxicity Index Test Method | IEC 60754-2 |
UV Resistance, minimum with no degradation | ≥500 hours exposure in accelerated UV life chamber |
Packaging and Weights
Height, packed | 16.5 cm | 6.496 in |
Width, packed | 11 cm | 4.331 in |
Length, packed | 19 cm | 7.48 in |
Packaging quantity | 100 |
Weight, gross | 0.7 kg | 1.543 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
ROHS | Compliant |
CHINA-ROHS | Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Product Classification
Product Type | Hanger kit |
General Specifications
Cables per Hanger | 1 |
Color | Black |
Hanger Type | Self locking hanger |
Dimensions
Maximum Stack Height | 2 |
Height | 35.3 mm | 1.390 in |
Width | 19.6 mm | 0.772 in |
Length | 22.6 mm | 0.890 in |
Compatible Diameter, maximum | 19.5 mm | 0.768 in |
Compatible Diameter, minimum | 16.8 mm | 0.661 in |
Nominal Size | 1/2 in |
Material Specifications
Material Type | Polyamide PA12 |
Mechanical Specifications
Maximum Load | 650 N | 146.126 lbf |
Environmental Specifications
Operating Temperature | -40 °C to +80 °C (-40 °F to +176 °F) |
Flammability Test Method | UL 94-HB |
Toxicity Index Test Method | IEC 60754-2 |
UV Resistance, minimum with no degradation | ≥500 hours exposure in accelerated UV life chamber |
Packaging and Weights
Height, packed | 16.5 cm | 6.496 in |
Width, packed | 11 cm | 4.331 in |
Length, packed | 19 cm | 7.48 in |
Packaging quantity | 100 |
Weight, gross | 0.7 kg | 1.543 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
ROHS | Compliant |
CHINA-ROHS | Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Documentation & Downloads
Product Specification
Warranty
Product Compliance Documentation
Product Specification
Warranty
Other Ways to Browse