209800-28B
Base Product: 209800-SERIES-HANGERS
Self-locking Hanger for 7/8 in RXL5 RADIAX® Radiating cable
Specifications
Product Classification
Product Type | Hanger kit |
General Specifications
Cables per Hanger | 1 |
Color | Black |
Hanger Type | Self locking hanger |
Dimensions
Maximum Stack Height | 2 |
Height | 49 mm | 1.929 in |
Width | 20.3 mm | 0.799 in |
Length | 33.5 mm | 1.319 in |
Compatible Diameter, maximum | 31.2 mm | 1.228 in |
Compatible Diameter, minimum | 27.8 mm | 1.094 in |
Nominal Size | 7/8 in |
Material Specifications
Material Type | Polyamide PA12 |
Mechanical Specifications
Maximum Load | 850 N | 191.088 lbf |
Environmental Specifications
Operating Temperature | -40 °C to +80 °C (-40 °F to +176 °F) |
Flammability Test Method | UL 94-HB |
Toxicity Index Test Method | IEC 60754-2 |
UV Resistance, minimum with no degradation | ≥500 hours exposure in accelerated UV life chamber |
Packaging and Weights
Height, packed | 19 cm | 7.48 in |
Width, packed | 11 cm | 4.331 in |
Length, packed | 16.5 cm | 6.496 in |
Packaging quantity | 50 |
Weight, gross | 0.88 kg | 1.94 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
ROHS | Compliant |
CHINA-ROHS | Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Product Classification
Product Type | Hanger kit |
General Specifications
Cables per Hanger | 1 |
Color | Black |
Hanger Type | Self locking hanger |
Dimensions
Maximum Stack Height | 2 |
Height | 49 mm | 1.929 in |
Width | 20.3 mm | 0.799 in |
Length | 33.5 mm | 1.319 in |
Compatible Diameter, maximum | 31.2 mm | 1.228 in |
Compatible Diameter, minimum | 27.8 mm | 1.094 in |
Nominal Size | 7/8 in |
Material Specifications
Material Type | Polyamide PA12 |
Mechanical Specifications
Maximum Load | 850 N | 191.088 lbf |
Environmental Specifications
Operating Temperature | -40 °C to +80 °C (-40 °F to +176 °F) |
Flammability Test Method | UL 94-HB |
Toxicity Index Test Method | IEC 60754-2 |
UV Resistance, minimum with no degradation | ≥500 hours exposure in accelerated UV life chamber |
Packaging and Weights
Height, packed | 19 cm | 7.48 in |
Width, packed | 11 cm | 4.331 in |
Length, packed | 16.5 cm | 6.496 in |
Packaging quantity | 50 |
Weight, gross | 0.88 kg | 1.94 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
ROHS | Compliant |
CHINA-ROHS | Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Documentation & Downloads
Product Specification
Warranty
Product Compliance Documentation
Product Specification
Warranty
Other Ways to Browse