244106A-100
Flex-Twist Hanger Assembly for WR90
Specifications
Product Classification
Product Type | Hanger kit |
General Specifications
Cable Type | Elliptical waveguide |
Cables per Hanger | 1 |
Color | Silver |
Hanger Type | Flex-Twist hanger |
Mounting | 4.5 in OD pipe |
Dimensions
Height | 56.9 mm | 2.240 in |
Width | 127 mm | 5.000 in |
Length | 800 mm | 31.496 in |
Waveguide Size | WR90 | WG16 | R100 |
Material Specifications
Material Type | Stainless steel |
Mechanical Specifications
Wind Speed, survival with 1/2 in (12 mm) radial ice | 201.167 km/h | 125 mph |
Environmental Specifications
Operating Temperature | -40 °C to +85 °C (-40 °F to +185 °F) |
Corrosion Test Method | MIL-F-14072C | MIL-STD-889B |
Packaging and Weights
Included | Clamp | Rubber grommet | Threaded rod |
Packaging quantity | 1 |
Weight, gross | 0.06 kg | 0.132 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
Product Classification
Product Type | Hanger kit |
General Specifications
Cable Type | Elliptical waveguide |
Cables per Hanger | 1 |
Color | Silver |
Hanger Type | Flex-Twist hanger |
Mounting | 4.5 in OD pipe |
Dimensions
Height | 56.9 mm | 2.240 in |
Width | 127 mm | 5.000 in |
Length | 800 mm | 31.496 in |
Waveguide Size | WR90 | WG16 | R100 |
Material Specifications
Material Type | Stainless steel |
Mechanical Specifications
Wind Speed, survival with 1/2 in (12 mm) radial ice | 201.167 km/h | 125 mph |
Environmental Specifications
Operating Temperature | -40 °C to +85 °C (-40 °F to +185 °F) |
Corrosion Test Method | MIL-F-14072C | MIL-STD-889B |
Packaging and Weights
Included | Clamp | Rubber grommet | Threaded rod |
Packaging quantity | 1 |
Weight, gross | 0.06 kg | 0.132 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
Documentation & Downloads
Product Specification
Warranty
Product Compliance Documentation
Product Specification
Warranty
Other Ways to Browse