244106A-220
Base Product: 244106A-SERIES-HANGERS
Flex-Twist Hanger Assembly for WR42
Specifications
Product Classification
Product Type | Hanger kit |
General Specifications
Cable Type | Elliptical waveguide |
Cables per Hanger | 1 |
Color | Silver |
Hanger Type | Flex-Twist hanger |
Mounting | 4.5 in OD pipe |
Dimensions
Height | 7.6 mm | 0.299 in |
Width | 151.9 mm | 5.980 in |
Length | 381 mm | 15.000 in |
Waveguide Size | WR42 | WG20 | R220 |
Material Specifications
Material Type | Stainless steel |
Mechanical Specifications
Wind Speed, survival with 1/2 in (12 mm) radial ice | 201.167 km/h | 125 mph |
Environmental Specifications
Operating Temperature | -40 °C to +85 °C (-40 °F to +185 °F) |
Corrosion Test Method | MIL-F-14072C | MIL-STD-889B |
Packaging and Weights
Included | Clamp | Rubber grommet | Threaded rod |
Packaging quantity | 1 |
Weight, gross | 0.64 kg | 1.411 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
Product Classification
Product Type | Hanger kit |
General Specifications
Cable Type | Elliptical waveguide |
Cables per Hanger | 1 |
Color | Silver |
Hanger Type | Flex-Twist hanger |
Mounting | 4.5 in OD pipe |
Dimensions
Height | 7.6 mm | 0.299 in |
Width | 151.9 mm | 5.980 in |
Length | 381 mm | 15.000 in |
Waveguide Size | WR42 | WG20 | R220 |
Material Specifications
Material Type | Stainless steel |
Mechanical Specifications
Wind Speed, survival with 1/2 in (12 mm) radial ice | 201.167 km/h | 125 mph |
Environmental Specifications
Operating Temperature | -40 °C to +85 °C (-40 °F to +185 °F) |
Corrosion Test Method | MIL-F-14072C | MIL-STD-889B |
Packaging and Weights
Included | Clamp | Rubber grommet | Threaded rod |
Packaging quantity | 1 |
Weight, gross | 0.64 kg | 1.411 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
Documentation & Downloads
Product Specification
Warranty
Product Compliance Documentation
Product Specification
Warranty
Other Ways to Browse