Warning Icon

For other alternatives, please contact us for more information.

0 Alternative products available

244106A-320

Base Product: 244106A-SERIES-HANGERS

Flex-Twist Hanger Assembly for WR28

Find a Partner
Specifications
Finish making your selections or clear them to view relevant specifications.

Product Classification

Product Type Hanger kit

General Specifications

Cable Type Elliptical waveguide
Cables per Hanger 1
Color Silver
Hanger Type Flex-Twist hanger
Mounting 4.5 in OD pipe

Dimensions

Height 7.6 mm | 0.299 in
Width 151.9 mm | 5.980 in
Length 381 mm | 15.000 in
Waveguide Size WR28 | WG22 | R320

Material Specifications

Material Type Stainless steel

Mechanical Specifications

Wind Speed, survival with 1/2 in (12 mm) radial ice 201.167 km/h | 125 mph

Environmental Specifications

Operating Temperature -40 °C to +85 °C (-40 °F to +185 °F)
Corrosion Test Method MIL-F-14072C | MIL-STD-889B

Packaging and Weights

Included Clamp | Rubber grommet | Threaded rod
Packaging quantity 1
Weight, gross 0.5 kg | 1.102 lb

Regulatory Compliance/Certifications

Agency Classification
ISO 9001:2015 Designed, manufactured and/or distributed under this quality management system

Product Classification

Product Type Hanger kit

General Specifications

Cable Type Elliptical waveguide
Cables per Hanger 1
Color Silver
Hanger Type Flex-Twist hanger
Mounting 4.5 in OD pipe

Dimensions

Height 7.6 mm | 0.299 in
Width 151.9 mm | 5.980 in
Length 381 mm | 15.000 in
Waveguide Size WR28 | WG22 | R320

Material Specifications

Material Type Stainless steel

Mechanical Specifications

Wind Speed, survival with 1/2 in (12 mm) radial ice 201.167 km/h | 125 mph

Environmental Specifications

Operating Temperature -40 °C to +85 °C (-40 °F to +185 °F)
Corrosion Test Method MIL-F-14072C | MIL-STD-889B

Packaging and Weights

Included Clamp | Rubber grommet | Threaded rod
Packaging quantity 1
Weight, gross 0.5 kg | 1.102 lb

Regulatory Compliance/Certifications

Agency Classification
ISO 9001:2015 Designed, manufactured and/or distributed under this quality management system

Product Specification

Product Specification