250057-45B
Round Base, 45 mm stand-off, for RCT RADIAX® Coupling Mode Radiating cable
Specifications
Product Classification
Product Type | Base |
Product Brand | RADIAX® |
Ordering Note | CommScope® non-standard product |
General Specifications
Adapter Type | Stand-off adapter |
Color | Black |
Dimensions
Height | 44.958 mm | 1.77 in |
Width | 44.958 mm | 1.77 in |
Length | 0.046 m | 0.15 ft |
Material Specifications
Material Type | Polyamide PA6 |
Environmental Specifications
Operating Temperature | -40 °C to +80 °C (-40 °F to +176 °F) |
Flammability Test Method | UL 94 V-0 |
Toxicity Index Test Method | IEC 60754-2 |
UV Resistance, minimum with no degradation | ≥500 hours exposure in accelerated UV life chamber |
Packaging and Weights
Height, packed | 19.5 cm | 7.677 in |
Width, packed | 13.5 cm | 5.315 in |
Length, packed | 30.5 cm | 12.008 in |
Packaging quantity | 100 |
Weight, gross | 2.46 kg | 5.423 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
ROHS | Compliant |
CHINA-ROHS | Below maximum concentration value |
UK-ROHS | Compliant |
Product Classification
Product Type | Base |
Product Brand | RADIAX® |
Ordering Note | CommScope® non-standard product |
General Specifications
Adapter Type | Stand-off adapter |
Color | Black |
Dimensions
Height | 44.958 mm | 1.77 in |
Width | 44.958 mm | 1.77 in |
Length | 0.046 m | 0.15 ft |
Material Specifications
Material Type | Polyamide PA6 |
Environmental Specifications
Operating Temperature | -40 °C to +80 °C (-40 °F to +176 °F) |
Flammability Test Method | UL 94 V-0 |
Toxicity Index Test Method | IEC 60754-2 |
UV Resistance, minimum with no degradation | ≥500 hours exposure in accelerated UV life chamber |
Packaging and Weights
Height, packed | 19.5 cm | 7.677 in |
Width, packed | 13.5 cm | 5.315 in |
Length, packed | 30.5 cm | 12.008 in |
Packaging quantity | 100 |
Weight, gross | 2.46 kg | 5.423 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
ROHS | Compliant |
CHINA-ROHS | Below maximum concentration value |
UK-ROHS | Compliant |
Documentation & Downloads
Product Specification
Warranty
Product Compliance Documentation
Product Specification
Warranty
Other Ways to Browse